Menu Search

37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 3/4-16 ; Compatible Tube Size - 12.7 mm | 0.500 in ; JIC Fitting Size - 8

Threaded Plug for 37° JIC flared fittings. Designed with a knurled head for easy finger fitting.
Item code:

TE1030A

4570 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2500 - 12499 $0.1764
12500 - 62499 $0.1675
62500 + $0.1592
Standard pack: 2500

Order in multiple of 2500

Total price

$441.00

2500 x $0.1764

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Compatible Thread Standard JIC Threads
Fitting Style Threaded
Full Material Low Density Polyethylene
Material LDPE
Specifications MIL-C5501/1, MIL-C52078, NAS-833, NAS-815

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us