For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(14 products)
The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. They attach to your panel using the snap mount. Round end.
The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. They attach to your panel using the snap mount. Square end.
Twist locks are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive flexible base is ideal for surfaces that may be uneven or curved.
These adhesive mount twist ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.
The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive base is quick and easy to install.
The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel, ideal for circuit boards or electrical boards that require no interference. An adhesive pad fastening ensures quick and easy installation.
The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. They attach to your panel using the fir tree mount.
The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. A free-standing option with ball ends.
The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. A free-standing option with hole ends.
The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. They attach to your panel using the screw mount.
The Twist Ties have a 45 entry, which is ideal where space is restricted. Simply place your cables into the open space and twist the two arms together to secure the fastening. They attach to your panel using the snap mount.
Suitable for wire bundles from 3.5-12mm and with anti-rotation holes. This Hinged Twist Lock has a push rivet fastening for quick-fitting to your application.
The Twist Ties have a snap mount, quarter-turn, push into you panel and turn one quarter of a full turn to lock in place. Then, simply place your cables into the open space and twist the two arms together to secure the fastening.
The Twist Ties have a side entry, which is ideal where space is restricted. Simply place your cables into the open space and twist the two arms together to secure the fastening.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue