For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(1 product)
Hydraulic hose cinch straps are designed to allow natural expansion of the hose and provide contraction movement without damage as pressures to the hose change.
Our hose and tubing straps feature a hook and loop configuration, ensuring a secure grip on hoses, and allowing for smooth expansion and contraction under varying pressure conditions, all while safeguarding against any potential harm. These straps are known for their durable nature, offering a reliable and adjustable binding solution that is effortless to implement.
Cinch straps exhibit excellent chemical resistance and can withstand elevated temperatures, further enhancing their versatility and longevity.
These Cinch Straps have a hook and loop design that firmly holds hoses, enabling them to expand and contract as pressure fluctuates without causing damage. It is long-lasting and provides a safe, adjustable binding solution that is simple to apply. It is also resistant to chemicals and can sustain high temperatures.
The heavy duty model is strengthened with Ballistic Cordura Nylon and ultrasonically welded to a 1.5 inch hook and loop material. It is used in industrial and automotive applications.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.