Menu Search

3D Adjustable HVAC

In stock

HVAC Hinges are a heavy duty free-swinging hinge that are ideal for large flush fitting doors, as well as plain mounting. These hinges are specially designed for use with air conditioning units, but are also suitable for use on electrical and machinery panels.

The range includes options that allow for three dimensional adjustments. They feature a 180 degree hinge rotation. The range can be used in left-hand or right-hand applications.

  • Materials: Polyamide (PA), Die Cast Zinc Alloy and Stainless Steel
  • Pin Materials: Steel and Stainless Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Overall Length Material Overall Width View
$8.5208 - $9.4414 Request the lead time here
97.5 mm
PA
62.0 mm
$12.2978 - $13.6264 Request the lead time here
97.0 mm
Die Cast Zinc Alloy
60.0 mm
$3.4238 - $3.7937 Request the lead time here
94.5 mm
PA
62.5 mm
$42.2068 - $46.7666 Request the lead time here
78.6 mm
PA
97.0 mm
$34.1857 - $37.8789 1 In stock
120.0 mm
Zinc Alloy
100.0 mm
$31.7216 - $58.4345 14 In stock
120.0 mm
Zinc Alloy
100.0 mm
HVAC Hinges - Overall Length - 97.5 mm | 3.839 in ; Overall Width - 62.0 mm | 2.441 in ; Overall Thickness - 18.0 mm | 0.709 in; PA

300E

Price Range
$9.4414 - $8.5208

Stock Levels
Request the lead time here
Attributes
  • Maximum Rotation
    180
  • Mounting Hole Diameter
    5.3 mm
  • Overall Length
    97.5 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    62.0 mm
HVAC Hinges - Overall Length - 97.0 mm | 3.819 in ; Overall Width - 60.0 mm | 2.362 in ; Overall Thickness - 20.0 mm | 0.787 in; Die Cast Zinc Alloy

500E

Price Range
$13.6264 - $12.2978

Stock Levels
Request the lead time here
Attributes
  • Maximum Rotation
    180
  • Mounting Hole Diameter
    5.3 mm
  • Overall Length
    97.0 mm
  • Overall Thickness
    20.0 mm
  • Overall Width
    60.0 mm
Hinge - Overall Length - 94.5 mm | 3.72 in ; Overall Width - 62.5 mm | 2.461 in ; Overall Thickness - 19.0 mm | 0.748 in; PA

20034238

Price Range
$3.7937 - $3.4238

Stock Levels
Request the lead time here
Attributes
  • Maximum Rotation
    180
  • Overall Length
    94.5 mm
  • Overall Thickness
    19.0 mm
  • Overall Width
    62.5 mm
  • Pin Material
    Steel
Functional locking hinge - Overall Length - 78.6 mm | 3.094 in ; Overall Width - 97.0 mm | 3.819 in ; Overall Thickness - 24.0 mm | 0.945 in ; Material - PA

71220E

Price Range
$46.7666 - $42.2068

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    78.6 mm
  • Overall Thickness
    24.0 mm
  • Overall Width
    97.0 mm
  • Pin Material
    Stainless Steel
  • Finish
    No Finish
HVAC Hinges - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 100.0 mm | 3.937 in ; Overall Thickness - 20.5 mm | 0.807 in; Zinc Alloy

80012002E

Price Range
$37.8789 - $34.1857

Stock Levels
1 In stock
Attributes
  • Maximum Rotation
    180
  • Mounting Hole Diameter
    6.3 mm
  • Overall Length
    120.0 mm
  • Overall Thickness
    20.5 mm
  • Overall Width
    100.0 mm
HVAC Hinges - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 100.0 mm | 3.937 in ; Overall Thickness - 20.5 mm | 0.807 in; Zinc Alloy

80012001E

Price Range
$58.4345 - $31.7216

Stock Levels
14 In stock
Attributes
  • Maximum Rotation
    180
  • Mounting Hole Diameter
    6.3 mm
  • Overall Length
    120.0 mm
  • Overall Thickness
    20.5 mm
  • Overall Width
    100.0 mm