Menu Search

90 Degree Offset Corner Hinge

In production

90 Degree Offset Corner Hinges are available with different profiles to fit a combination of applications that offset the door to the frame. The profiles include bearing hinges, exposed hinges and torque hinges.

These hinges can be flat mounted or surface mounted, and have a number of mounting hole options. Mounting options include screw on and open holes. An adaptor is available (sold separately) for different dimensions. The maximum hinge rotational angle is 180 degrees.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finishes include black powder coating options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
17 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Material Hinge Type Overall Width View
$9.8853 - $18.2098 Request the lead time here
6.5 mm
47.0 mm
2
Steel, Zinc Alloy
Bearing Hinge
45.0 mm
$9.6349 - $17.7483 Request the lead time here
6.5 mm
47.0 mm
2
Steel, Zinc Alloy
Bearing Hinge
45.0 mm
$10.3837 - $11.5054 Request the lead time here
6.5 mm
47.0 mm
2
Steel, Zinc Alloy
Bearing Hinge
45.0 mm
$2.0441 - $2.265 Request the lead time here
13.0 mm
30.0 mm
4
Zinc Alloy
Exposed Hinge
28.5 mm
$4.6578 - $5.161 Request the lead time here
17.5 mm
59.5 mm
4
Zinc Alloy
Exposed Hinge
34.0 mm
$5.7072 - $6.3238 Request the lead time here
17.5 mm
59.5 mm
4
Zinc Alloy
Torque Hinge
34.0 mm
$4.5863 - $5.0818 Request the lead time here
16.0 mm
59.5 mm
6
Zinc Alloy
Exposed Hinge
29.0 mm
$1.8724 - $2.0747 Request the lead time here
11.5 mm
30.0 mm
6
Zinc Alloy
Exposed Hinge
21.5 mm
$3.6654 - $4.0614 Request the lead time here
13.0 mm
50.0 mm
6
Zinc Alloy
Exposed Hinge
24.5 mm
$1.573 - $1.743 Request the lead time here
8.0 mm
30.0 mm
4
Zinc Alloy
Exposed Hinge
26.0 mm
$4.0108 - $4.4441 Request the lead time here
13.0 mm
30.0 mm
4
Zinc Alloy
Torque Hinge
28.5 mm
$1.8107 - $2.0063 Request the lead time here
13.0 mm
30.0 mm
4
Zinc Alloy
Exposed Hinge
22.0 mm
$4.8833 - $5.4108 Request the lead time here
8.0 mm
60.0 mm
4
Zinc Alloy
Exposed Hinge
40.0 mm
$6.8095 - $7.5451 Request the lead time here
10.0 mm
60.0 mm
4
Zinc Alloy
Exposed Hinge
40.0 mm
$3.3187 - $3.6773 Request the lead time here
13.0 mm
30.0 mm
4
Zinc Alloy
Torque Hinge
22.0 mm
$8.9876 - $16.556 Request the lead time here
6.5 mm
45.0 mm
2
Stainless Steel
Bearing Hinge
47.0 mm
$11.3067 - $12.5282 Request the lead time here
19.0 mm
27.0 mm
3
Zinc Alloy
Bearing Hinge
50.0 mm
Offset Hinge - Leaf Thickness - 6.5 mm | 0.256 in; Overall Length - 47.0 mm | 1.85 in; Overall Width - 45.0 mm | 1.772 in; Steel, Zinc Alloy

1001207E

Price Range
$18.2098 - $9.8853

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    47.0 mm
  • Overall Width
    45.0 mm
  • Overall Thickness
    26.0 mm
  • Leaf Thickness
    6.5 mm
  • Colour
    Black
Offset Hinge - Leaf Thickness - 6.5 mm | 0.256 in; Overall Length - 47.0 mm | 1.85 in; Overall Width - 45.0 mm | 1.772 in; Steel, Zinc Alloy

1001205E

Price Range
$17.7483 - $9.6349

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    47.0 mm
  • Overall Width
    45.0 mm
  • Overall Thickness
    24.0 mm
  • Leaf Thickness
    6.5 mm
  • Colour
    Black
Offset Hinge - Leaf Thickness - 6.5 mm | 0.256 in; Overall Length - 47.0 mm | 1.85 in; Overall Width - 45.0 mm | 1.772 in; Steel, Zinc Alloy

1001200E

Price Range
$11.5054 - $10.3837

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    47.0 mm
  • Overall Width
    45.0 mm
  • Overall Thickness
    19.0 mm
  • Leaf Thickness
    6.5 mm
  • Colour
    Black
Corner Hinge - Leaf Thickness - 13.0 mm | 0.512 in; Overall Length - 30.0 mm | 1.181 in; Overall Width - 28.5 mm | 1.122 in; Zinc Alloy

20034085

Price Range
$2.265 - $2.0441

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    30.0 mm
  • Overall Width
    28.5 mm
  • Overall Thickness
    13.0 mm
  • Leaf Thickness
    13.0 mm
  • Colour
    Natural
Corner Hinge - Leaf Thickness - 17.5 mm | 0.689 in; Overall Length - 59.5 mm | 2.343 in; Overall Width - 34.0 mm | 1.339 in; Zinc Alloy

20034078

Price Range
$5.161 - $4.6578

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    59.5 mm
  • Overall Width
    34.0 mm
  • Overall Thickness
    17.5 mm
  • Leaf Thickness
    17.5 mm
  • Colour
    Natural
Corner Hinge - Leaf Thickness - 17.5 mm | 0.689 in; Overall Length - 59.5 mm | 2.343 in; Overall Width - 34.0 mm | 1.339 in; Zinc Alloy

20034597

Price Range
$6.3238 - $5.7072

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    59.5 mm
  • Overall Width
    34.0 mm
  • Overall Thickness
    17.5 mm
  • Leaf Thickness
    17.5 mm
  • Colour
    Black
Corner Hinge - Leaf Thickness - 16.0 mm | 0.63 in; Overall Length - 59.5 mm | 2.343 in; Overall Width - 29.0 mm | 1.142 in; Zinc Alloy

20034139

Price Range
$5.0818 - $4.5863

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    59.5 mm
  • Overall Width
    29.0 mm
  • Overall Thickness
    18.0 mm
  • Leaf Thickness
    16.0 mm
  • Colour
    Natural
Corner Hinge - Leaf Thickness - 11.5 mm | 0.453 in; Overall Length - 30.0 mm | 1.181 in; Overall Width - 21.5 mm | 0.846 in; Zinc Alloy

20034153

Price Range
$2.0747 - $1.8724

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    30.0 mm
  • Overall Width
    21.5 mm
  • Overall Thickness
    15.0 mm
  • Leaf Thickness
    11.5 mm
  • Colour
    Natural
Corner Hinge - Leaf Thickness - 13.0 mm | 0.512 in; Overall Length - 50.0 mm | 1.969 in; Overall Width - 24.5 mm | 0.965 in; Zinc Alloy

20034146

Price Range
$4.0614 - $3.6654

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    24.5 mm
  • Overall Thickness
    15.0 mm
  • Leaf Thickness
    13.0 mm
  • Colour
    Natural
Corner Hinge - Leaf Thickness - 8.0 mm | 0.315 in; Overall Length - 30.0 mm | 1.181 in; Overall Width - 26.0 mm | 1.024 in; Zinc Alloy

20034191

Price Range
$1.743 - $1.573

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    30.0 mm
  • Overall Width
    26.0 mm
  • Overall Thickness
    8.0 mm
  • Leaf Thickness
    8.0 mm
  • Colour
    Black
Corner Hinge - Leaf Thickness - 13.0 mm | 0.512 in; Overall Length - 30.0 mm | 1.181 in; Overall Width - 28.5 mm | 1.122 in; Zinc Alloy

20034603

Price Range
$4.4441 - $4.0108

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    30.0 mm
  • Overall Width
    28.5 mm
  • Overall Thickness
    13.0 mm
  • Leaf Thickness
    13.0 mm
  • Colour
    Black
Corner Hinge - Leaf Thickness - 13.0 mm | 0.512 in; Overall Length - 30.0 mm | 1.181 in; Overall Width - 22.0 mm | 0.866 in; Zinc Alloy

20034092

Price Range
$2.0063 - $1.8107

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    30.0 mm
  • Overall Width
    22.0 mm
  • Overall Thickness
    13.0 mm
  • Leaf Thickness
    13.0 mm
  • Colour
    Natural
Corner Hinge - Leaf Thickness - 8.0 mm | 0.315 in; Overall Length - 60.0 mm | 2.362 in; Overall Width - 40.0 mm | 1.575 in; Zinc Alloy

20034351

Price Range
$5.4108 - $4.8833

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    40.0 mm
  • Overall Thickness
    19.0 mm
  • Leaf Thickness
    8.0 mm
  • Colour
    Black
Corner Hinge - Leaf Thickness - 10.0 mm | 0.394 in; Overall Length - 60.0 mm | 2.362 in; Overall Width - 40.0 mm | 1.575 in; Zinc Alloy

20034344

Price Range
$7.5451 - $6.8095

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    40.0 mm
  • Overall Thickness
    19.0 mm
  • Leaf Thickness
    10.0 mm
  • Colour
    Natural
Corner Hinge - Leaf Thickness - 13.0 mm | 0.512 in; Overall Length - 30.0 mm | 1.181 in; Overall Width - 22.0 mm | 0.866 in; Zinc Alloy

20034610

Price Range
$3.6773 - $3.3187

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    30.0 mm
  • Overall Width
    22.0 mm
  • Overall Thickness
    13.0 mm
  • Leaf Thickness
    13.0 mm
  • Colour
    Black
Offset Hinge - ; ; ;

1001210E

Price Range
$16.556 - $8.9876

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    45.0 mm
  • Overall Width
    47.0 mm
  • Overall Thickness
    14.0 mm
  • Leaf Thickness
    6.5 mm
  • Colour
    Black
Leaf Hinge - 50.0 mm; 27.0 mm; M6; Zinc Alloy

693122E

Price Range
$12.5282 - $11.3067

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    27.0 mm
  • Overall Width
    50.0 mm
  • Overall Thickness
    19.0 mm
  • Leaf Thickness
    19.0 mm
  • Colour
    Black