Quantity | Unit price |
---|---|
10 - 99 | $0.3754 |
100 - 499 | $0.2146 |
500 + | $0.2038 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Material | PA |
Mounting Method | Adhesive |
Hole Diameter | 3.2 mm |
Hole Diameter | 0.126 in |
Maximum Compatible Cable Tie Width | 3.6 mm |
Maximum Compatible Cable Tie Width | 0.142 in |
Maximum Operating Temperature | 185 °C |
Maximum Operating Temperature | 365 °F |
Minimum Compatible Cable Tie Width | 2.4 mm |
Minimum Compatible Cable Tie Width | 0.094 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Overall Height | 3.9 mm |
Overall Height | 0.154 in |
Overall Length | 19.0 mm |
Overall Length | 0.748 in |
Overall Width | 19.0 mm |
Overall Width | 0.748 in |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.