Quantity | Unit price |
---|---|
10 - 99 | $0.3943 |
100 - 499 | $0.2253 |
500 + | $0.214 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Material | PA |
Mounting Method | Adhesive |
Maximum Compatible Cable Tie Width | 3.6 mm |
Maximum Compatible Cable Tie Width | 0.142 in |
Minimum Compatible Cable Tie Width | 2.4 mm |
Minimum Compatible Cable Tie Width | 0.094 in |
Overall Height | 4.0 mm |
Overall Height | 0.157 in |
Overall Length | 21.8 mm |
Overall Length | 0.858 in |
Overall Width | 4.7 mm |
Overall Width | 0.185 in |
Full Material | Polyamide 66 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.