Quantity | Unit price |
---|---|
1000 - 4999 | $0.216 |
5000 - 24999 | $0.2052 |
25000 + | $0.1949 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Fixed |
---|---|
Base Material | Acrylic Based Adhesive |
Colour | Clear |
Full Material | Polyvinyl Chloride |
Material | PVC |
Mounting Method | Adhesive |
Base Length | 15.9 mm |
Base Length | 0.626 in |
Base Width | 11.1 mm |
Base Width | 0.437 in |
Compatible Cable Diameter Range | 4.8 mm |
Compatible Cable Diameter Range | 0.189 in |
Maximum Compatible Cable Diameter | 4.8 mm |
Maximum Compatible Cable Diameter | 0.189 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Operating Temperature Range | 0 - 85 °C |
Operating Temperature Range | 32 - 185 °F |
Overall Height | 8.3 mm |
Overall Height | 0.327 in |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.