Menu Search

Adhesive Mount R Clamp

In stock

R- Style Adhesive Mount Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place where threads can be removed.The Mount is used with a rubber adhesive base that makes it quick and easy to install or remove. It is used in walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Adjustability Colour Material Mounting Method View
$0.3811 - $0.4223 18 In stock
Grey
PVC
Adhesive
Cable Clamps - Adhesive Mount, R Style -

KKR-5A1-RT

Price Range
$0.4223 - $0.3811

Stock Levels
18 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Mounting Method
    Adhesive
  • Maximum Operating Temperature
    50 °C