Menu Search

Adhesive Mount U Clamps

In production

Adhesive Mount Half U Clamps are used to hold and lock bundles securely, in boards or other space-limited applications, such as in corners or along edges. They are ideal for holding cables, wires or other small items to a surface.

Due to their adhesive backing, these clamps allow easy installation without drilling or using other types of hardware.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Black
  • UL94 V0 flame rated option

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipment; when stored in the original unopened packaging, stored at room temperature and away from sunlight.""

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
3 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Material Mounting Method View
$0.3161 - $0.3503 Request the lead time here
Black
PVC
$0.2765 - $0.3063 Request the lead time here
Black
PVC
$0.4752 - $0.5266 Request the lead time here
Black
PVC
Adhesive
Cable Clamps - Half U, Adhesive Mount 7.5 mm PVC Black

HUC-4-RT

Price Range
$0.3503 - $0.3161

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PVC
  • Maximum Operating Temperature
    50 °C
  • Minimum Operating Temperature
    0 °C
  • Operating Temperature Range
    0 - 50 °C
Cable Clamps - Half U, Adhesive Mount 4.4 mm PVC Black

HUC-2-RT

Price Range
$0.3063 - $0.2765

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PVC
  • Maximum Operating Temperature
    50 °C
  • Minimum Operating Temperature
    0 °C
  • Operating Temperature Range
    0 - 50 °C
Cable Clamp - U, Adhesive Mount - 0.250 in 0.297 in PVC Black

UC-4-RT

Price Range
$0.5266 - $0.4752

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Base Length
    34.1 mm
  • Base Width
    15.9 mm