Menu Search

Flange Cover - ; ; Black; Rubber

Adhesive peel and stick, raised-face protectors made from black rubber. Protects both DIN and ANSI flange specifications. Ozone and weather resistant. Resistant to petrol, oil and non-oxidisation acids. Can withstand temperatures from -15°C up to +70°C. Available with holes for internal bore sand blasting.
Item code:

FCA125

71 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 $10.6111
50 - 249 $10.0805
250 + $9.5765
Standard pack: 50

Order in multiple of 5

Total price

$53.06

5 x $10.6111

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Rubber
Material Rubber

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us