Menu Search

Flange Cover 220.0 mm 6.000 in Rubber Black

Adhesive peel and stick, raised-face protectors made from black rubber. Protects both DIN and ANSI flange specifications. Ozone and weather resistant. Resistant to petrol, oil and non-oxidisation acids. Can withstand temperatures from -15°C up to +70°C. Available with holes for internal bore sand blasting.
Item code:

FCA150

206 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 $17.8755
50 - 249 $16.9817
250 + $16.1327
Standard pack: 50

Order in multiple of 5

Total price

$89.38

5 x $17.8755

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Rubber
Material Rubber

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us