Menu Search

Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 35.0 mm | 1.378 in ; ; Material - PA;Steel

Item code:

RWA35M0820

16 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 $2.7375
250 - 1249 $1.5643
1250 + $1.4861
Standard pack: 250

Order in multiple of 25

Total price

$68.44

25 x $2.7375

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Material PA
Base Type Rigid
Colour Natural
Full Material Polyamide;Steel
Material PA;Steel
Mount Type Threaded Stud
Thread Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us