Menu Search

Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 50.0 mm | 1.969 in ; ; Material - PA;Steel

Item code:

RWB50M0820

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 $3.8108
250 - 1249 $2.1776
1250 + $2.0688
Standard pack: 250

Order in multiple of 25

Total price

$95.27

25 x $3.8108

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Material PA
Base Type Rigid
Colour Natural
Full Material Polyamide;Steel
Material PA;Steel
Mount Type Threaded Stud
Thread Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us