This range of T Handles are best suited for large door cabinet panels. The stainless steel material and IP65 rating make these heavy duty locks suitable for hazardous environments.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Overall Length | Overall Depth | Overall Width | Latch Type | Minimum Grip | View | |
|---|---|---|---|---|---|---|---|---|---|
| $38.6266 - $38.6266 | 10 In stock |
|
|
|
|
|
|
||
| $32.2488 - $35.7328 | Request the lead time here |
2.835 in
72.0 mm
|
4.409 in
112.0 mm
|
3.248 in
82.5 mm
|
4.213 in
107.0 mm
|
Dust Cap Keyed Alike
|
1.378 in
35.0 mm
|
||
| $29.4484 - $32.6297 | Request the lead time here |
3.071 in
78.0 mm
|
4.409 in
112.0 mm
|
3.248 in
82.5 mm
|
4.213 in
107.0 mm
|
Euro Key (5333)
|
1.378 in
35.0 mm
|
||
| $24.8275 - $27.5097 | Request the lead time here |
2.835 in
72.0 mm
|
4.409 in
112.0 mm
|
3.248 in
82.5 mm
|
4.213 in
107.0 mm
|
No Cyclinder
|
1.378 in
35.0 mm
|
||
| $26.7406 - $29.6295 | Request the lead time here |
3.071 in
78.0 mm
|
4.409 in
112.0 mm
|
3.248 in
82.5 mm
|
4.213 in
107.0 mm
|
No Cyclinder
|
1.378 in
35.0 mm
|
||
| $29.4484 - $32.6297 | Request the lead time here |
3.071 in
78.0 mm
|
4.409 in
112.0 mm
|
3.248 in
82.5 mm
|
4.213 in
107.0 mm
|
Dust Cap Keyed Alike
|
1.378 in
35.0 mm
|
||
| $29.4484 - $32.6297 | Request the lead time here |
3.543 in
90.0 mm
|
4.409 in
112.0 mm
|
3.248 in
82.5 mm
|
4.213 in
107.0 mm
|
Dust Cap Keyed Alike
|
0.787 in
20.0 mm
|
||
| $27.0665 - $29.9906 | Request the lead time here |
3.071 in
78.0 mm
|
4.409 in
112.0 mm
|
3.248 in
82.5 mm
|
4.213 in
107.0 mm
|
Dust Cap Keyed Alike
|
1.378 in
35.0 mm
|
||
| $29.4484 - $32.6297 | Request the lead time here |
2.835 in
72.0 mm
|
4.409 in
112.0 mm
|
3.248 in
82.5 mm
|
4.213 in
107.0 mm
|
Euro Key (5333)
|
1.378 in
35.0 mm
|
||
| $31.2619 - $34.6393 | Request the lead time here |
3.543 in
90.0 mm
|
4.409 in
112.0 mm
|
3.248 in
82.5 mm
|
4.213 in
107.0 mm
|
Euro Key (5333)
|
0.787 in
20.0 mm
|
||
| $27.0665 - $29.9906 | Request the lead time here |
2.835 in
72.0 mm
|
4.409 in
112.0 mm
|
3.248 in
82.5 mm
|
4.213 in
107.0 mm
|
Euro Key (5333)
|
1.378 in
35.0 mm
|
||
| $30.5693 - $33.8718 | Request the lead time here |
3.543 in
90.0 mm
|
4.409 in
112.0 mm
|
3.248 in
82.5 mm
|
4.213 in
107.0 mm
|
Euro Key (5333)
|
0.787 in
20.0 mm
|
||
| $22.4445 - $24.8692 | Request the lead time here |
3.543 in
90.0 mm
|
4.409 in
112.0 mm
|
3.248 in
82.5 mm
|
4.213 in
107.0 mm
|
No Cyclinder
|
0.787 in
20.0 mm
|
||
| $27.0665 - $29.9906 | Request the lead time here |
3.543 in
90.0 mm
|
4.409 in
112.0 mm
|
3.248 in
82.5 mm
|
4.213 in
107.0 mm
|
Dust Cap Keyed Alike
|
0.787 in
20.0 mm
|
||
| $29.4484 - $32.6297 | Request the lead time here |
2.835 in
72.0 mm
|
4.409 in
112.0 mm
|
3.248 in
82.5 mm
|
4.213 in
107.0 mm
|
Dust Cap Keyed Alike
|
1.378 in
35.0 mm
|
||
| $31.2619 - $34.6393 | Request the lead time here |
3.071 in
78.0 mm
|
4.409 in
112.0 mm
|
3.248 in
82.5 mm
|
4.213 in
107.0 mm
|
Euro Key (5333)
|
1.378 in
35.0 mm
|
||
| $22.4456 - $24.8704 | Request the lead time here |
2.835 in
72.0 mm
|
4.409 in
112.0 mm
|
3.248 in
82.5 mm
|
4.213 in
107.0 mm
|
No Cyclinder
|
1.378 in
35.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue