Menu Search

Adjustable T Handle w/ Compression

In production

Fixed and Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.

The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.

The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.

  • Material: Die Cast Zinc Alloy
  • Finish: Black Powder Coated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Maximum Grip Cam Length Key Type Minimum Grip View
$11.6831 - $12.9453 Request the lead time here
41.0 mm
K751 Key
31.0 mm
$7.8662 - $8.716 Request the lead time here
37.0 mm
K332
14.0 mm
$18.0872 - $20.0412 Request the lead time here
$30.9224 - $34.2631 Request the lead time here
58.0 mm
41.0 mm
$28.9898 - $32.1216 Request the lead time here
58.0 mm
41.0 mm
$8.7308 - $9.674 Request the lead time here
Key CH751
$13.4879 - $14.945 Request the lead time here
CH510 Key
$8.6145 - $9.5451 Request the lead time here
$6.4063 - $7.0984 Request the lead time here
$6.5487 - $7.2562 Request the lead time here
$10.841 - $12.0122 Request the lead time here
52.0 mm
$30.453 - $33.7429 Request the lead time here
85.0 mm
13.5 mm
$34.2038 - $37.8989 Request the lead time here
85.0 mm
13.5 mm
$30.453 - $33.7429 Request the lead time here
72.0 mm
27.0 mm
$30.9224 - $34.2631 Request the lead time here
85.0 mm
13.5 mm
$30.9224 - $34.2631 Request the lead time here
72.0 mm
27.0 mm
$28.9898 - $32.1216 Request the lead time here
72.0 mm
27.0 mm
$30.453 - $33.7429 Request the lead time here
58.0 mm
41.0 mm
$28.9898 - $32.1216 Request the lead time here
72.0 mm
27.0 mm
$28.9898 - $32.1216 Request the lead time here
58.0 mm
41.0 mm
  • of 2
Compression Cam Latch - Zinc Alloy ; Powder Coated ; T-Handle, Key Operated ; K751 Key ;Overall Length 85.0 mm | 3.346 in

20024000

Price Range
$12.9453 - $11.6831

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    31.0 - 41.0 mm
  • Minimum Grip
    31.0 mm
  • Maximum Grip
    41.0 mm
  • Maximum Panel Thickness
    3.5 mm
  • Panel Thickness Range
    3.5 mm
Lock - K332 ; Compatible Door Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy

20024130

Price Range
$8.716 - $7.8662

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    14.0 - 37.0 mm
  • Minimum Grip
    14.0 mm
  • Maximum Grip
    37.0 mm
  • Maximum Panel Thickness
    5.0 mm
  • Panel Thickness Range
    5.0 mm
Compression Cam Latch - Zinc Alloy ; Bright Chrome ; T-Handle, Key Operated ; ;Overall Length 109.0 mm | 4.291 in

20024260

Price Range
$20.0412 - $18.0872

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    6.0 mm
  • Panel Thickness Range
    6.0 mm
  • Colour
    Black
  • Finish
    Bright Chrome
  • Handle Type
    T-Handle, Key Operated
Compression Cam Latch - ; Minimum Grip - 41.0 mm | 1.614 in; Maximum Grip - 58.0 mm | 2.283 in;

2404120001E

Price Range
$34.2631 - $30.9224

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    41.0 - 58.0 mm
  • Housing Height
    32.0 mm
  • Minimum Grip
    41.0 mm
  • Maximum Grip
    58.0 mm
  • Compression
    6.0 mm
Compression Cam Latch - ; Minimum Grip - 41.0 mm | 1.614 in; Maximum Grip - 58.0 mm | 2.283 in;

2402110001E

Price Range
$32.1216 - $28.9898

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    41.0 - 58.0 mm
  • Housing Height
    32.0 mm
  • Minimum Grip
    41.0 mm
  • Maximum Grip
    58.0 mm
  • Compression
    6.0 mm
Compression Cam Latch - Zinc Alloy ; Powder Coated ; T-Handle, Key Operated ; Key CH751 ;Overall Length 85.0 mm | 3.346 in

20023973

Price Range
$9.674 - $8.7308

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.5 mm
  • Panel Thickness Range
    3.5 mm
  • Colour
    Black
  • Finish
    Powder Coating
  • Handle Type
    T-Handle, Key Operated
Compression Cam Latch - Zinc Alloy ; Bright Chrome ; T-Handle, Key Operated ; CH510 Key ;

20024246

Price Range
$14.945 - $13.4879

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    6.0 mm
  • Panel Thickness Range
    6.0 mm
  • Colour
    Natural
  • Finish
    Bright Chrome
  • Handle Type
    T-Handle, Key Operated
Compression Cam Latch - Zinc Alloy ; Matt ; T-Handle, Key Operated ; ;Overall Length 93.0 mm | 3.661 in

20024239

Price Range
$9.5451 - $8.6145

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Handle Type
    T-Handle, Key Operated
  • Standards
    RoHS
Compression Cam Latch - Zinc Alloy ; Bright Chrome ; T-Handle, Key Operated ; ;Overall Length 93.0 mm | 3.661 in

20024178

Price Range
$7.0984 - $6.4063

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    5.0 mm
  • Panel Thickness Range
    5.0 mm
  • Finish
    Bright Chrome
  • Handle Type
    T-Handle, Key Operated
  • Standards
    RoHS
Lock - ; Compatible Door Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy

20024192

Price Range
$7.2562 - $6.5487

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    5.0 mm
  • Panel Thickness Range
    5.0 mm
  • Finish
    Bright Chrome
  • Handle Type
    T-Handle, Key Operated
  • Standards
    RoHS
Compression Cam Latch - Zinc Alloy ; Powder Coated ; T-Handle, Key Operated ; ;Overall Length 110.0 mm | 4.331 in

20024314

Price Range
$12.0122 - $10.841

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    52.0 mm
  • Maximum Grip
    52.0 mm
  • Maximum Panel Thickness
    4.0 mm
  • Panel Thickness Range
    4.0 mm
  • Colour
    Black
Compression Cam Latch - ; Minimum Grip - 13.5 mm | 0.531 in; Maximum Grip - 85.0 mm | 3.346 in;

2402110703E

Price Range
$33.7429 - $30.453

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Minimum Grip
    13.5 mm
  • Maximum Grip
    85.0 mm
  • Compression
    6.0 mm
Compression Cam Latch - ; Minimum Grip - 13.5 mm | 0.531 in; Maximum Grip - 85.0 mm | 3.346 in;

2404120703E

Price Range
$37.8989 - $34.2038

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Minimum Grip
    13.5 mm
  • Maximum Grip
    85.0 mm
  • Compression
    6.0 mm
Compression Cam Latch - ; Minimum Grip - 27.0 mm | 1.063 in; Maximum Grip - 72.0 mm | 2.835 in;

2402110702E

Price Range
$33.7429 - $30.453

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Minimum Grip
    27.0 mm
  • Maximum Grip
    72.0 mm
  • Compression
    6.0 mm
Compression Cam Latch - ; Minimum Grip - 13.5 mm | 0.531 in; Maximum Grip - 85.0 mm | 3.346 in;

2402120003E

Price Range
$34.2631 - $30.9224

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Minimum Grip
    13.5 mm
  • Maximum Grip
    85.0 mm
  • Compression
    6.0 mm
Compression Cam Latch - ; Minimum Grip - 27.0 mm | 1.063 in; Maximum Grip - 72.0 mm | 2.835 in;

2404120002E

Price Range
$34.2631 - $30.9224

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Minimum Grip
    27.0 mm
  • Maximum Grip
    72.0 mm
  • Compression
    6.0 mm
Compression Cam Latch - ; Minimum Grip - 27.0 mm | 1.063 in; Maximum Grip - 72.0 mm | 2.835 in;

2402110002E

Price Range
$32.1216 - $28.9898

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Minimum Grip
    27.0 mm
  • Maximum Grip
    72.0 mm
  • Compression
    6.0 mm
Compression Cam Latch - ; Minimum Grip - 41.0 mm | 1.614 in; Maximum Grip - 58.0 mm | 2.283 in;

2404120701E

Price Range
$33.7429 - $30.453

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    41.0 - 58.0 mm
  • Housing Height
    32.0 mm
  • Minimum Grip
    41.0 mm
  • Maximum Grip
    58.0 mm
  • Compression
    6.0 mm
Compression Cam Latch - ; Minimum Grip - 27.0 mm | 1.063 in; Maximum Grip - 72.0 mm | 2.835 in;

2404110002E

Price Range
$32.1216 - $28.9898

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Minimum Grip
    27.0 mm
  • Maximum Grip
    72.0 mm
  • Compression
    6.0 mm
Compression Cam Latch - ; Minimum Grip - 41.0 mm | 1.614 in; Maximum Grip - 58.0 mm | 2.283 in;

2404110001E

Price Range
$32.1216 - $28.9898

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    41.0 - 58.0 mm
  • Housing Height
    32.0 mm
  • Minimum Grip
    41.0 mm
  • Maximum Grip
    58.0 mm
  • Compression
    6.0 mm