Menu Search

All-Fit Bushings - Closed

In stock

Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.

The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.

Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.

  • Materials: Heat Stabilised Nylon 6/6 or Nylon 6/6
  • Colour: Black
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
18 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Maximum Panel Thickness Open/Closed View
$0.2269 - $0.239 Request the lead time here
3.2 mm
Universal
$0.2359 - $0.2482 Request the lead time here
1.6 mm
Universal
$0.2263 - $0.2382 20 In stock
1.6 mm
Universal
$0.4425 - $0.4902 Request the lead time here
3.2 mm
Universal
$0.3272 - $0.3627 Request the lead time here
3.2 mm
Universal
$0.2893 - $0.3044 Request the lead time here
3.2 mm
Universal
$0.3898 - $0.4104 245 In stock
3.2 mm
Universal
$0.1881 - $0.1979 Request the lead time here
1.6 mm
Universal
$0.3683 - $0.3876 9995 In stock
3.2 mm
Universal
$0.2694 - $0.2836 Request the lead time here
1.6 mm
Universal
$0.309 - $0.3252 3199 In stock
3.2 mm
Universal
$0.1948 - $0.205 23 In stock
3.2 mm
Universal
$0.2363 - $0.2487 15 In stock
3.2 mm
Universal
$1.4825 - $1.5605 Request the lead time here
25.4 mm
34.9 mm
3.2 mm
Open/Closed
$0.5766 - $1.0621 Request the lead time here
11.1 mm
15.9 mm
3.2 mm
Open/Closed
$1.5981 - $1.6823 Request the lead time here
26.9 mm
38.1 mm
3.2 mm
Open/Closed
$1.0856 - $1.1426 98 In stock
20.6 mm
27.8 mm
3.2 mm
Open/Closed
$1.40 - $1.4736 Request the lead time here
23.8 mm
31.8 mm
3.2 mm
Open/Closed
Universal Bush - Universal, ; ; Black

PGSD-6

Price Range
$0.239 - $0.2269

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    18.5 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
Universal Bush - Universal, ; ; Black

PGSD-2

Price Range
$0.2482 - $0.2359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    18.5 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
Universal Bush - Universal, ; ; Black

PGSD-4

Price Range
$0.2382 - $0.2263

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    23.8 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
Universal Bush - Universal, ; ; Black

22AF1093

Price Range
$0.4902 - $0.4425

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    29.4 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
All-Fit Bushing - Universal, ; ; 3.2 mm | 0.125 in

22AF0812

Price Range
$0.3627 - $0.3272

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    22.6 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    9.9 mm
Universal Bush - Universal, ; ; Black

PGSD-8

Price Range
$0.3044 - $0.2893

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    23.8 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
Universal Bush - Universal, ; ; Black

PGSD-11

Price Range
$0.4104 - $0.3898

Stock Levels
245 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    40.9 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    11.4 mm
Universal Bush - Universal, ; ; Black

PGSD-1

Price Range
$0.1979 - $0.1881

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    15.2 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
Universal Bush - Universal, ; ; Black

PGSD-10

Price Range
$0.3876 - $0.3683

Stock Levels
9995 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    37.8 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
Universal Bush - Universal, ; ; Black

PGSD-3

Price Range
$0.2836 - $0.2694

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    21.4 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
Universal Bush - Universal, ; ; Black

PGSD-9

Price Range
$0.3252 - $0.309

Stock Levels
3199 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    27.0 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
Universal Bush - Universal, ; ; Black

PGSD-5

Price Range
$0.205 - $0.1948

Stock Levels
23 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    15.2 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    9.8 mm
Universal Bush - Universal, ; ; Black

PGSD-7

Price Range
$0.2487 - $0.2363

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    21.4 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    9.9 mm
All-Fit Bushings - Open/Closed - Open/Closed, 25.4 mm | 1 in ; 34.9 mm | 1.374 in ; 3.2 mm | 0.126 in

466894

Price Range
$1.5605 - $1.4825

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Open/Closed
  • Special Features
    Heat Stabilized
  • Approximate Cable Holding Diameter
    25.4 mm
  • Compatible Hole Diameter
    34.9 mm
All-Fit Bushings - Open/Closed - Open/Closed, 11.1 mm | 0.437 in ; 15.9 mm | 0.626 in ; 3.2 mm | 0.126 in

466888

Price Range
$1.0621 - $0.5766

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Open/Closed
  • Approximate Cable Holding Diameter
    11.1 mm
  • Compatible Hole Diameter
    15.9 mm
  • Head Diameter
    18.2 mm
All-Fit Bushings - Open/Closed - Open/Closed, 26.9 mm | 1.059 in ; 38.1 mm | 1.5 in ; 3.2 mm | 0.126 in

466895

Price Range
$1.6823 - $1.5981

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Open/Closed
  • Special Features
    Heat Stabilized
  • Approximate Cable Holding Diameter
    26.9 mm
  • Compatible Hole Diameter
    38.1 mm
All-Fit Bushings - Open/Closed - Open/Closed, 20.6 mm | 0.811 in ; 27.8 mm | 1.094 in ; 3.2 mm | 0.126 in

466892

Price Range
$1.1426 - $1.0856

Stock Levels
98 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Open/Closed
  • Special Features
    Heat Stabilized
  • Approximate Cable Holding Diameter
    20.6 mm
  • Compatible Hole Diameter
    27.8 mm
All-Fit Bushings - Open/Closed - Open/Closed, 23.8 mm | 0.937 in ; 31.8 mm | 1.252 in ; 3.2 mm | 0.126 in

466893

Price Range
$1.4736 - $1.40

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Open/Closed
  • Special Features
    Heat Stabilized
  • Approximate Cable Holding Diameter
    23.8 mm
  • Compatible Hole Diameter
    31.8 mm