Menu Search

Anti Rotation PCB Supports

In stock

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Show more Show less
Hole A Fix Type All
Hole B Fix Type All
14 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
$0.1079 - $0.1136 Request the lead time here
Clip Fix
Unlocking Fix
4.0 mm
$0.1019 - $0.1073 Request the lead time here
Clip Fix
Unlocking Fix
10.0 mm
$0.1008 - $0.106 30 In stock
Clip Fix
Unlocking Fix
8.0 mm
$0.124 - $0.1306 30 In stock
Clip Fix
Unlocking Fix
30.0 mm
$0.0989 - $0.1042 Request the lead time here
Clip Fix
Unlocking Fix
10.0 mm
$0.1073 - $0.1129 Request the lead time here
Clip Fix
Unlocking Fix
4.0 mm
$0.1119 - $0.1178 30 In stock
Clip Fix
Unlocking Fix
30.0 mm
$0.1193 - $0.1255 Request the lead time here
Clip Fix
Unlocking Fix
6.0 mm
$0.1173 - $0.1233 Request the lead time here
Clip Fix
Unlocking Fix
25.0 mm
$0.1094 - $0.1152 Request the lead time here
Clip Fix
Unlocking Fix
25.0 mm
$0.0998 - $0.105 Request the lead time here
Clip Fix
Unlocking Fix
6.0 mm
$0.1059 - $0.1115 Request the lead time here
Clip Fix
Unlocking Fix
14.0 mm
$0.1001 - $0.1053 Request the lead time here
Clip Fix
Unlocking Fix
12.0 mm
$0.0974 - $0.1025 Request the lead time here
Clip Fix
Unlocking Fix
8.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 4.0 mm | 0.157 in

PCBEHE2-4M-01

Price Range
$0.1136 - $0.1079

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 10.0 mm | 0.394 in

PCBEHE2-10M-01

Price Range
$0.1073 - $0.1019

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 8.0 mm | 0.315 in

PCBEHE2-8M-01

Price Range
$0.106 - $0.1008

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 30.0 mm | 1.181 in

PCBEHE2-30M-01

Price Range
$0.1306 - $0.124

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 10.0 mm | 0.394 in

HLCBSE2-10M-01

Price Range
$0.1042 - $0.0989

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 4.0 mm | 0.157 in

HLCBSE2-4M-01

Price Range
$0.1129 - $0.1073

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 30.0 mm | 1.181 in

HLCBSE2-30M-01

Price Range
$0.1178 - $0.1119

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 6.0 mm | 0.236 in

HLCBSE2-6M-01

Price Range
$0.1255 - $0.1193

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 25.0 mm | 0.984 in

PCBEHE2-25M-01

Price Range
$0.1233 - $0.1173

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 25.0 mm | 0.984 in

HLCBSE2-25M-01

Price Range
$0.1152 - $0.1094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 6.0 mm | 0.236 in

PCBEHE2-6M-01

Price Range
$0.105 - $0.0998

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 14.0 mm | 0.551 in

PCBEHE2-14M-01

Price Range
$0.1115 - $0.1059

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 12.0 mm | 0.472 in

HLCBSE2-12M-01

Price Range
$0.1053 - $0.1001

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 8.0 mm | 0.315 in

HLCBSE2-8M-01

Price Range
$0.1025 - $0.0974

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm