Menu Search

Anti Rotation PCB Supports

In stock

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
$0.1229 - $0.1293 Request the lead time here
Clip Fix
Unlocking Fix
6.0 mm
$0.1031 - $0.1085 Request the lead time here
Clip Fix
Unlocking Fix
12.0 mm
$0.1127 - $0.1187 Request the lead time here
Clip Fix
Unlocking Fix
25.0 mm
$0.1019 - $0.1073 Request the lead time here
Clip Fix
Unlocking Fix
10.0 mm
$0.1208 - $0.127 Request the lead time here
Clip Fix
Unlocking Fix
25.0 mm
$0.1153 - $0.1213 30 In stock
Clip Fix
Unlocking Fix
30.0 mm
$0.1277 - $0.1345 30 In stock
Clip Fix
Unlocking Fix
30.0 mm
$0.105 - $0.1105 Request the lead time here
Clip Fix
Unlocking Fix
10.0 mm
$0.1111 - $0.117 Request the lead time here
Clip Fix
Unlocking Fix
4.0 mm
$0.1038 - $0.1092 30 In stock
Clip Fix
Unlocking Fix
8.0 mm
$0.1105 - $0.1163 Request the lead time here
Clip Fix
Unlocking Fix
4.0 mm
$0.1091 - $0.1149 Request the lead time here
Clip Fix
Unlocking Fix
14.0 mm
$0.1028 - $0.1082 Request the lead time here
Clip Fix
Unlocking Fix
6.0 mm
$0.1003 - $0.1056 Request the lead time here
Clip Fix
Unlocking Fix
8.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 6.0 mm | 0.236 in

HLCBSE2-6M-01

Price Range
$0.1293 - $0.1229

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 12.0 mm | 0.472 in

HLCBSE2-12M-01

Price Range
$0.1085 - $0.1031

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 25.0 mm | 0.984 in

HLCBSE2-25M-01

Price Range
$0.1187 - $0.1127

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 10.0 mm | 0.394 in

HLCBSE2-10M-01

Price Range
$0.1073 - $0.1019

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 25.0 mm | 0.984 in

PCBEHE2-25M-01

Price Range
$0.127 - $0.1208

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 30.0 mm | 1.181 in

HLCBSE2-30M-01

Price Range
$0.1213 - $0.1153

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 30.0 mm | 1.181 in

PCBEHE2-30M-01

Price Range
$0.1345 - $0.1277

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 10.0 mm | 0.394 in

PCBEHE2-10M-01

Price Range
$0.1105 - $0.105

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 4.0 mm | 0.157 in

PCBEHE2-4M-01

Price Range
$0.117 - $0.1111

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 8.0 mm | 0.315 in

PCBEHE2-8M-01

Price Range
$0.1092 - $0.1038

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 4.0 mm | 0.157 in

HLCBSE2-4M-01

Price Range
$0.1163 - $0.1105

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 14.0 mm | 0.551 in

PCBEHE2-14M-01

Price Range
$0.1149 - $0.1091

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 6.0 mm | 0.236 in

PCBEHE2-6M-01

Price Range
$0.1082 - $0.1028

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 8.0 mm | 0.315 in

HLCBSE2-8M-01

Price Range
$0.1056 - $0.1003

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm