Menu Search

Rubber Pad - Bolt Down Base : No; Base Diameter : 50.0 mm | 1.969 in; Rubber; Black

Item code:

1254558

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
40 - 399 $1.3409
400 - 1999 $0.7662
2000 + $0.7279
Standard pack: 400

Order in multiple of 40

Total price

$53.64

40 x $1.3409

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Rubber
Material Rubber
Shape Round

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us