Menu Search

Rubber Pad - Bolt Down Base : No; Base Diameter : 60.0 mm | 2.362 in; Rubber; Black

Item code:

1254559

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
24 - 239 $1.8557
240 - 1199 $1.0604
1200 + $1.0074
Standard pack: 240

Order in multiple of 24

Total price

$44.54

24 x $1.8557

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Rubber
Material Rubber
Shape Round

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us