Menu Search

Anti-Vibration Plug - BSP ; Compatible Thread Sizes - 3/8" x 19 ; Clear

Anti-Vibration Plug ideal for BSP hydraulic fittings. It features a serrated design that prevents loosening due to vibration, while maintaining a secure hold against the pipe collar. Transparent colour for easy inspection of the O-ring and made from LDPE material.
Item code:

110827

230 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 $0.502
500 - 2499 $0.2662
2500 - 12499 $0.1522
12500 + $0.1314
Standard pack: 2500

Order in multiple of 50

Total price

$25.10

50 x $0.502

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Threaded
Full Material Low Density Polyethylene
Colour Clear
Thread Type BSP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us