These Ball and Socket Joints with flat housings are used to connect two items together. The joints' ball and socket system allows for smooth and flexible movement in numerous directions. The flat part of the housing aids installation by allowing a spanner to grip the part.
The ball and socket provide long-lasting performance and smooth operation by reducing friction and wear in connecting components by allowing flexibility where there are offsets.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel Series Code: SRR3497, SRR3496, SRR3491, SRR3490
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | Thread hand | d1 | l1 ±0.3 | Material | d3 ±0.5 | d4 ±0.5 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $54.7937 - $60.7134 | Request the lead time here |
M14
|
Right Hand
|
19.0
|
45.0
|
Steel
|
22.0
|
30.0
|
||
| $6.7608 - $7.4911 | Request the lead time here |
M10
|
Left Hand
|
16.0
|
35.0
|
Steel
|
16.0
|
24.0
|
||
| $24.7633 - $27.4385 | Request the lead time here |
M5
|
Right Hand
|
8.0
|
22.0
|
303 Stainless Steel
|
8.0
|
12.8
|
||
| $13.5512 - $15.0151 | Request the lead time here |
M8
|
Right Hand
|
13.0
|
30.0
|
303 Stainless Steel
|
13.0
|
19.3
|
||
| $66.4285 - $73.6051 | Request the lead time here |
M8
|
Left Hand
|
13.0
|
30.0
|
303 Stainless Steel
|
13.0
|
19.3
|
||
| $20.2823 - $22.4735 | Request the lead time here |
M6
|
Right Hand
|
10.0
|
25.0
|
303 Stainless Steel
|
10.0
|
14.8
|
||
| $43.2375 - $47.9086 | Request the lead time here |
M12
|
Right Hand
|
16.0
|
35.0
|
303 Stainless Steel
|
16.0
|
24.0
|
||
| $49.0549 - $54.3545 | Request the lead time here |
M6
|
Left Hand
|
10.0
|
25.0
|
303 Stainless Steel
|
10.0
|
14.8
|
||
| $41.1575 - $45.6038 | Request the lead time here |
M5
|
Left Hand
|
8.0
|
22.0
|
303 Stainless Steel
|
8.0
|
12.8
|
||
| $4.3238 - $4.7909 | Request the lead time here |
M5
|
Right Hand
|
8.0
|
22.0
|
Steel
|
8.0
|
12.8
|
||
| $4.9527 - $5.4877 | Request the lead time here |
M8
|
Left Hand
|
13.0
|
30.0
|
Steel
|
13.0
|
19.3
|
||
| $19.6533 - $21.7766 | Request the lead time here |
M8
|
Right Hand
|
13.0
|
30.0
|
Steel
|
13.0
|
19.3
|
||
| $54.7937 - $60.7134 | Request the lead time here |
M14
|
Right Hand
|
19.0
|
45.0
|
Steel
|
22.0
|
30.0
|
||
| $10.0625 - $11.1496 | Request the lead time here |
M12
|
Left Hand
|
16.0
|
35.0
|
Steel
|
16.0
|
24.0
|
||
| $57.6238 - $63.8491 | Request the lead time here |
M14
|
Left Hand
|
19.0
|
45.0
|
Steel
|
22.0
|
30.0
|
||
| $57.6238 - $63.8491 | Request the lead time here |
M14
|
Left Hand
|
19.0
|
45.0
|
Steel
|
22.0
|
30.0
|
||
| $7.5469 - $8.3622 | Request the lead time here |
M12
|
Right Hand
|
16.0
|
35.0
|
Steel
|
16.0
|
24.0
|
||
| $11.8152 - $13.0917 | Request the lead time here |
M10
|
Right Hand
|
16.0
|
35.0
|
Steel
|
16.0
|
24.0
|
||
| $22.6407 - $25.0866 | Request the lead time here |
M6
|
Right Hand
|
10.0
|
25.0
|
Steel
|
10.0
|
14.8
|
||
| $59.6677 - $66.1139 | Request the lead time here |
M16
|
Right Hand
|
19.0
|
45.0
|
Steel
|
22.0
|
30.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue