Menu Search

Ball Transfers - Heavy Duty

In production

Heavy Duty Ball Transfers are corrosion-resistant and designed with a dirt exit hole, and woollen felt seal. It features a ball that rolls inside a metal or plastic casing, allowing for omnidirectional movement of heavy items. They have a high load capacity & are built to provide a long working life.

It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as automotive and shipping.

  • Material: Stainless Steel, Carbon Steel, Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Ball Diameter Body Height Body Diameter Head Height Diameter View
$51.5129 - $57.078 Request the lead time here
19.0 mm
26.0 mm
30.0 mm
4.0 mm
30.0 mm
$76.0201 - $84.2328 Request the lead time here
25.4 mm
28.0 mm
35.0 mm
35.0 mm
35.0 mm
$207.0319 - $229.3983 Request the lead time here
25.4 mm
32.0 mm
13.0 mm
$32.1837 - $35.6606 Request the lead time here
12.7 mm
17.0 mm
20.0 mm
2.0 mm
20.0 mm
$138.7556 - $153.7458 Request the lead time here
39.7 mm
46.0 mm
60.0 mm
55.0 mm
60.0 mm
$79.4804 - $88.0669 Request the lead time here
30.0 mm
23.0 mm
45.0 mm
13.8 mm
55.0 mm
$41.9573 - $46.4901 Request the lead time here
15.8 mm
4.0 mm
$83.0454 - $92.0171 Request the lead time here
25.4 mm
28.0 mm
35.0 mm
7.0 mm
35.0 mm
$34.3925 - $38.1081 Request the lead time here
12.7 mm
17.0 mm
20.0 mm
20.0 mm
20.0 mm
$53.6066 - $59.3979 Request the lead time here
22.2 mm
20.7 mm
36.0 mm
9.8 mm
45.0 mm
$45.7087 - $50.6468 Request the lead time here
19.0 mm
26.0 mm
30.0 mm
30.0 mm
30.0 mm
$108.8398 - $120.5982 Request the lead time here
31.7 mm
37.0 mm
50.0 mm
45.0 mm
50.0 mm
Ball Transfer - Ball Down Load Capacity - 50.0 kg; 19.0 mm; 30.0 mm; 4.0 mm; Carbon Steel; Natural

551018

Price Range
$57.078 - $51.5129

Stock Levels
Request the lead time here
Attributes
  • Head Height
    4.0 mm
  • Overall Height
    30.0 mm
  • Diameter
    30.0 mm
  • Body Diameter
    30.0 mm
  • Body Height
    26.0 mm
Ball Transfer - Ball Down Load Capacity - 125.0 kg; 25.4 mm; 35.0 mm; 35.0 mm; Carbon Steel; Natural

551021

Price Range
$84.2328 - $76.0201

Stock Levels
Request the lead time here
Attributes
  • Head Height
    35.0 mm
  • Overall Height
    75.0 mm
  • Diameter
    35.0 mm
  • Body Diameter
    35.0 mm
  • Body Height
    28.0 mm
Ball Transfer - Ball Down Load Capacity - 240.0 kg; 25.4 mm; 50.8 mm; 13.0 mm; Stainless Steel; Natural

551038

Price Range
$229.3983 - $207.0319

Stock Levels
Request the lead time here
Attributes
  • Head Height
    13.0 mm
  • Overall Height
    45.0 mm
  • Body Height
    32.0 mm
  • Ball Diameter
    25.4 mm
  • Ball Down Load Capacity
    240.0 kg
Ball Transfer - Ball Down Load Capacity - 25.0 kg; 12.7 mm; 20.0 mm; 2.0 mm; Carbon Steel; Natural

551016

Price Range
$35.6606 - $32.1837

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.0 mm
  • Overall Height
    20.0 mm
  • Diameter
    20.0 mm
  • Body Diameter
    20.0 mm
  • Body Height
    17.0 mm
Ball Transfer - Ball Down Load Capacity - 500.0 kg; 39.7 mm; 60.0 mm; 55.0 mm; Carbon Steel; Natural

551036

Price Range
$153.7458 - $138.7556

Stock Levels
Request the lead time here
Attributes
  • Head Height
    55.0 mm
  • Overall Height
    105.0 mm
  • Diameter
    60.0 mm
  • Body Diameter
    60.0 mm
  • Body Height
    46.0 mm
Ball Transfer - Ball Down Load Capacity - 350.0 kg; 30.0 mm; 55.0 mm; 13.8 mm; Carbon Steel; Natural

551014

Price Range
$88.0669 - $79.4804

Stock Levels
Request the lead time here
Attributes
  • Head Height
    13.8 mm
  • Overall Height
    36.8 mm
  • Diameter
    55.0 mm
  • Body Diameter
    45.0 mm
  • Body Height
    23.0 mm
Ball Transfer - Ball Down Load Capacity - 10.0 kg; 15.8 mm; 31.0 mm; 4.0 mm; Nylon; Natural

551015

Price Range
$46.4901 - $41.9573

Stock Levels
Request the lead time here
Attributes
  • Head Height
    4.0 mm
  • Ball Diameter
    15.8 mm
  • Ball Down Load Capacity
    10.0 kg
  • Commodity Code
    8301300000
Ball Transfer - Ball Down Load Capacity - 125.0 kg; 25.4 mm; 35.0 mm; 7.0 mm; Carbon Steel; Natural

551020

Price Range
$92.0171 - $83.0454

Stock Levels
Request the lead time here
Attributes
  • Head Height
    7.0 mm
  • Overall Height
    35.0 mm
  • Diameter
    35.0 mm
  • Body Diameter
    35.0 mm
  • Body Height
    28.0 mm
Ball Transfer - Ball Down Load Capacity - 25.0 kg; 12.7 mm; 20.0 mm; 20.0 mm; Carbon Steel; Natural

551017

Price Range
$38.1081 - $34.3925

Stock Levels
Request the lead time here
Attributes
  • Head Height
    20.0 mm
  • Overall Height
    48.0 mm
  • Diameter
    20.0 mm
  • Body Diameter
    20.0 mm
  • Body Height
    17.0 mm
Ball Transfer - Ball Down Load Capacity - 180.0 kg; 22.2 mm; 45.0 mm; 9.8 mm; Carbon Steel; Natural

551013

Price Range
$59.3979 - $53.6066

Stock Levels
Request the lead time here
Attributes
  • Head Height
    9.8 mm
  • Overall Height
    30.5 mm
  • Diameter
    45.0 mm
  • Body Diameter
    36.0 mm
  • Body Height
    20.7 mm
Ball Transfer - Ball Down Load Capacity - 50.0 kg; 19.0 mm; 30.0 mm; 30.0 mm; Carbon Steel; Natural

551019

Price Range
$50.6468 - $45.7087

Stock Levels
Request the lead time here
Attributes
  • Head Height
    30.0 mm
  • Overall Height
    55.0 mm
  • Diameter
    30.0 mm
  • Body Diameter
    30.0 mm
  • Body Height
    26.0 mm
Ball Transfer - Ball Down Load Capacity - 250.0 kg; 31.7 mm; 50.0 mm; 45.0 mm; Carbon Steel; Natural

551037

Price Range
$120.5982 - $108.8398

Stock Levels
Request the lead time here
Attributes
  • Head Height
    45.0 mm
  • Overall Height
    85.0 mm
  • Diameter
    50.0 mm
  • Body Diameter
    50.0 mm
  • Body Height
    37.0 mm