Menu Search

Ball Transfers - Low Profile

In production

Low Profile Ball Transfers are corrosion resistant and designed with a dirt exit hole, woollen felt seal, plus two or three flange fixing holes (depending on the item). It features a ball that rolls inside a metal or plastic casing, allowing the transfer of products in all directions on a flat surface.

It is designed to be used in tight spaces with limited clearance between the products and the surface. It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as manufacturing, automotive and shipping.

  • Material: PA, Carbon Steel, Stainless Steel
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
18 results
Product SKUs information
Item Code Price range Availability Ball Diameter Body Height Ball Down Load Capacity Base Height Ball Up Load Capacity View
$13.9199 - $15.4237 Request the lead time here
12.7 mm
7.0 mm
4.0 kg
8.2 mm
8.0 kg
$13.8409 - $15.3361 Request the lead time here
25.4 mm
14.2 mm
25.0 kg
15.8 mm
55.0 kg
$31.142 - $34.5064 Request the lead time here
15.8 mm
10.2 mm
6.0 kg
8.3 mm
12.0 kg
$71.1679 - $78.8563 Request the lead time here
31.7 mm
16.2 mm
55.0 kg
19.9 mm
125.0 kg
$27.8541 - $30.8632 Request the lead time here
31.7 mm
16.2 mm
55.0 kg
19.9 mm
125.0 kg
$14.0288 - $14.7672 Request the lead time here
12.7 mm
7.0 mm
4.0 kg
8.2 mm
8.0 kg
$13.9816 - $15.4921 Request the lead time here
19.0 mm
10.0 mm
10.0 kg
12.0 mm
25.0 kg
$14.8705 - $15.6531 Request the lead time here
15.8 mm
10.2 mm
6.0 kg
8.3 mm
12.0 kg
$29.045 - $32.1828 Request the lead time here
19.0 mm
10.0 mm
10.0 kg
12.0 mm
25.0 kg
$13.182 - $14.6061 Request the lead time here
25.4 mm
14.2 mm
25.0 kg
15.8 mm
55.0 kg
$21.3945 - $23.7058 Request the lead time here
19.0 mm
10.0 mm
10.0 kg
12.0 mm
20.0 kg
$38.2721 - $42.4068 Request the lead time here
25.4 mm
14.2 mm
25.0 kg
15.8 mm
55.0 kg
$37.4392 - $41.4839 Request the lead time here
25.4 mm
14.2 mm
25.0 kg
15.8 mm
55.0 kg
$49.8062 - $55.1869 Request the lead time here
39.7 mm
21.4 mm
60.0 kg
24.6 mm
140.0 kg
$16.9866 - $18.8216 Request the lead time here
15.8 mm
10.2 mm
4.0 kg
8.3 mm
8.0 kg
$29.4953 - $32.6817 Request the lead time here
25.4 mm
14.2 mm
10.0 kg
15.8 mm
25.0 kg
Request the lead time here
50.8 mm
28.3 mm
100.0 kg
30.2 mm
340.0 kg
$29.7789 - $32.996 Request the lead time here
25.4 mm
14.2 mm
10.0 kg
15.8 mm
25.0 kg
Ball Transfer - Overall Diameter - 31.0 mm | 1.22 in ; Head Height - 2.5 mm | 0.098 in ; Body Height : 7.0 mm | 0.276 in; Stainless Steel; Natural

550967

Price Range
$15.4237 - $13.9199

Stock Levels
Request the lead time here
Attributes
  • Base Height
    8.2 mm
  • Base Diameter
    20.0 mm
  • Head Height
    2.5 mm
  • Body Height
    7.0 mm
  • Ball Diameter
    12.7 mm
Ball Transfer - Overall Diameter - 73.0 mm | 2.874 in ; Head Height - 6.3 mm | 0.248 in ; Body Height : 14.2 mm | 0.559 in; Carbon Steel; Natural

550972

Price Range
$15.3361 - $13.8409

Stock Levels
Request the lead time here
Attributes
  • Base Height
    15.8 mm
  • Base Diameter
    38.1 mm
  • Head Height
    6.3 mm
  • Body Height
    14.2 mm
  • Ball Diameter
    25.4 mm
Ball Transfer - Overall Diameter - 41.3 mm | 1.626 in ; Head Height - 4.0 mm | 0.157 in ; Body Height : 10.2 mm | 0.402 in; Stainless Steel; Natural

550969

Price Range
$34.5064 - $31.142

Stock Levels
Request the lead time here
Attributes
  • Base Height
    8.3 mm
  • Base Diameter
    23.0 mm
  • Head Height
    4.0 mm
  • Body Height
    10.2 mm
  • Ball Diameter
    15.8 mm
Ball Transfer - Overall Diameter - 73.7 mm | 2.902 in ; Head Height - 8.0 mm | 0.315 in ; Body Height : 16.2 mm | 0.638 in; Stainless Steel; Natural

551032

Price Range
$78.8563 - $71.1679

Stock Levels
Request the lead time here
Attributes
  • Base Height
    19.9 mm
  • Base Diameter
    46.5 mm
  • Head Height
    8.0 mm
  • Body Height
    16.2 mm
  • Ball Diameter
    31.7 mm
Ball Transfer - Overall Diameter - 73.7 mm | 2.902 in ; Head Height - 8.0 mm | 0.315 in ; Body Height : 16.2 mm | 0.638 in; Carbon Steel; Natural

551030

Price Range
$30.8632 - $27.8541

Stock Levels
Request the lead time here
Attributes
  • Base Height
    19.9 mm
  • Base Diameter
    46.5 mm
  • Head Height
    8.0 mm
  • Body Height
    16.2 mm
  • Ball Diameter
    31.7 mm
Ball Transfer - Overall Diameter - 31.0 mm | 1.22 in ; Head Height - 2.5 mm | 0.098 in ; Body Height : 7.0 mm | 0.276 in; Carbon Steel; Natural

550966

Price Range
$14.7672 - $14.0288

Stock Levels
Request the lead time here
Attributes
  • Base Height
    8.2 mm
  • Base Diameter
    20.0 mm
  • Head Height
    2.5 mm
  • Body Height
    7.0 mm
  • Ball Diameter
    12.7 mm
Ball Transfer - Overall Diameter - 61.0 mm | 2.402 in ; Head Height - 3.2 mm | 0.126 in ; Body Height : 10.0 mm | 0.394 in; Carbon Steel; Natural

550970

Price Range
$15.4921 - $13.9816

Stock Levels
Request the lead time here
Attributes
  • Base Height
    12.0 mm
  • Base Diameter
    30.0 mm
  • Head Height
    3.2 mm
  • Body Height
    10.0 mm
  • Ball Diameter
    19.0 mm
Ball Transfer - Overall Diameter - 41.3 mm | 1.626 in ; Head Height - 4.0 mm | 0.157 in ; Body Height : 10.2 mm | 0.402 in; Carbon Steel; Natural

550968

Price Range
$15.6531 - $14.8705

Stock Levels
Request the lead time here
Attributes
  • Base Height
    8.3 mm
  • Base Diameter
    23.0 mm
  • Head Height
    4.0 mm
  • Body Height
    10.2 mm
  • Ball Diameter
    15.8 mm
Ball Transfer - Overall Diameter - 61.0 mm | 2.402 in ; Head Height - 3.2 mm | 0.126 in ; Body Height : 10.0 mm | 0.394 in; Stainless Steel; Natural

550971

Price Range
$32.1828 - $29.045

Stock Levels
Request the lead time here
Attributes
  • Base Height
    12.0 mm
  • Base Diameter
    30.0 mm
  • Head Height
    3.2 mm
  • Body Height
    10.0 mm
  • Ball Diameter
    19.0 mm
Ball Transfer - Overall Diameter - 73.0 mm | 2.874 in ; Head Height - 6.3 mm | 0.248 in ; Body Height : 14.2 mm | 0.559 in; Carbon Steel; Natural

550974

Price Range
$14.6061 - $13.182

Stock Levels
Request the lead time here
Attributes
  • Base Height
    15.8 mm
  • Base Diameter
    38.1 mm
  • Head Height
    6.3 mm
  • Body Height
    14.2 mm
  • Ball Diameter
    25.4 mm
Ball Transfer - Overall Diameter - 61.0 mm | 2.402 in ; Head Height - 3.2 mm | 0.126 in ; Body Height : 10.0 mm | 0.394 in; PA; Natural

551052

Price Range
$23.7058 - $21.3945

Stock Levels
Request the lead time here
Attributes
  • Base Height
    12.0 mm
  • Base Diameter
    30.0 mm
  • Head Height
    3.2 mm
  • Body Height
    10.0 mm
  • Ball Diameter
    19.0 mm
Ball Transfer - Overall Diameter - 73.0 mm | 2.874 in ; Head Height - 6.3 mm | 0.248 in ; Body Height : 14.2 mm | 0.559 in; Stainless Steel; Natural

550975

Price Range
$42.4068 - $38.2721

Stock Levels
Request the lead time here
Attributes
  • Base Height
    15.8 mm
  • Base Diameter
    38.1 mm
  • Head Height
    6.3 mm
  • Body Height
    14.2 mm
  • Ball Diameter
    25.4 mm
Ball Transfer - Overall Diameter - 73.0 mm | 2.874 in ; Head Height - 6.3 mm | 0.248 in ; Body Height : 14.2 mm | 0.559 in; Stainless Steel; Natural

550973

Price Range
$41.4839 - $37.4392

Stock Levels
Request the lead time here
Attributes
  • Base Height
    15.8 mm
  • Base Diameter
    38.1 mm
  • Head Height
    6.3 mm
  • Body Height
    14.2 mm
  • Ball Diameter
    25.4 mm
Ball Transfer - Overall Diameter - 89.0 mm | 3.504 in ; Head Height - 8.7 mm | 0.343 in ; Body Height : 21.4 mm | 0.843 in; Carbon Steel; Natural

551031

Price Range
$55.1869 - $49.8062

Stock Levels
Request the lead time here
Attributes
  • Base Height
    24.6 mm
  • Base Diameter
    56.5 mm
  • Head Height
    8.7 mm
  • Body Height
    21.4 mm
  • Ball Diameter
    39.7 mm
Ball Transfer - Overall Diameter - 41.3 mm | 1.626 in ; Head Height - 4.0 mm | 0.157 in ; Body Height : 10.2 mm | 0.402 in; PA; Natural

551051

Price Range
$18.8216 - $16.9866

Stock Levels
Request the lead time here
Attributes
  • Base Height
    8.3 mm
  • Base Diameter
    23.0 mm
  • Head Height
    4.0 mm
  • Body Height
    10.2 mm
  • Ball Diameter
    15.8 mm
Ball Transfer - Overall Diameter - 73.0 mm | 2.874 in ; Head Height - 6.3 mm | 0.248 in ; Body Height : 14.2 mm | 0.559 in; PA; Natural

551054

Price Range
$32.6817 - $29.4953

Stock Levels
Request the lead time here
Attributes
  • Base Height
    15.8 mm
  • Base Diameter
    38.1 mm
  • Head Height
    6.3 mm
  • Body Height
    14.2 mm
  • Ball Diameter
    25.4 mm
Ball Transfer - Overall Diameter - 120.7 mm | 4.752 in ; Head Height - 14.3 mm | 0.563 in ; Body Height : 28.3 mm | 1.114 in; Carbon Steel; Natural

551033


Stock Levels
Request the lead time here
Attributes
  • Base Height
    30.2 mm
  • Base Diameter
    76.5 mm
  • Head Height
    14.3 mm
  • Body Height
    28.3 mm
  • Ball Diameter
    50.8 mm
Ball Transfer - Overall Diameter - 73.0 mm | 2.874 in ; Head Height - 6.3 mm | 0.248 in ; Body Height : 14.2 mm | 0.559 in; PA; Natural

551053

Price Range
$32.996 - $29.7789

Stock Levels
Request the lead time here
Attributes
  • Base Height
    15.8 mm
  • Base Diameter
    38.1 mm
  • Head Height
    6.3 mm
  • Body Height
    14.2 mm
  • Ball Diameter
    25.4 mm