Menu Search

Ball Transfers - Med Duty

In production

Medium Duty Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It features a large load-bearing ball, which sits upon many small balls encapsulated in a hemispherical cup.

It has a large support area, for greater stability and can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as manufacturing, automotive and shipping.

  • Material: Zinc, Steel, Stainless Steel
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
24 results
Product SKUs information
Item Code Price range Availability Ball Diameter Overall Diameter Ball Width Head Height Diameter Overall Height View
$13.0314 - $14.4392 Request the lead time here
19.0 mm
32.1 mm
19.0 mm
30.2 mm
32.14 mm
60.2 mm
$20.5655 - $22.7872 Request the lead time here
25.4 mm
44.5 mm
25.4 mm
4.8 mm
39.7 mm
31.5 mm
$131.5979 - $145.8148 Request the lead time here
39.7 mm
55.5 mm
39.7 mm
11.9 mm
55.5 mm
57.0 mm
$44.4587 - $49.2617 Request the lead time here
12.7 mm
20.6 mm
12.7 mm
3.5 mm
20.6 mm
19.6 mm
Request the lead time here
25.4 mm
39.7 mm
25.4 mm
39.7 mm
39.7 mm
62.7 mm
Request the lead time here
25.4 mm
39.7 mm
25.4 mm
39.7 mm
39.7 mm
72.7 mm
$64.3912 - $71.3476 Request the lead time here
39.7 mm
55.5 mm
25.4 mm
11.9 mm
44.5 mm
57.0 mm
$16.9804 - $18.8148 Request the lead time here
19.0 mm
32.1 mm
19.0 mm
6.3 mm
32.1 mm
32.5 mm
$43.2086 - $79.5947 Request the lead time here
25.4 mm
44.5 mm
25.4 mm
6.3 mm
44.5 mm
31.5 mm
$58.0899 - $64.3655 Request the lead time here
7.9 mm
15.0 mm
7.9 mm
12.5 mm
15.0 mm
20.5 mm
$42.1517 - $46.7056 Request the lead time here
25.4 mm
44.5 mm
25.4 mm
6.3 mm
44.5 mm
31.5 mm
$16.4868 - $18.2679 Request the lead time here
25.4 mm
39.7 mm
25.4 mm
39.7 mm
39.7 mm
82.7 mm
$50.682 - $56.1574 Request the lead time here
39.7 mm
55.5 mm
39.7 mm
54.8 mm
55.5 mm
96.8 mm
$30.1105 - $33.3635 Request the lead time here
19.0 mm
32.1 mm
19.0 mm
30.2 mm
32.1 mm
60.2 mm
$129.0769 - $143.0215 Request the lead time here
39.7 mm
55.5 mm
39.7 mm
54.8 mm
55.5 mm
96.8 mm
Request the lead time here
25.4 mm
39.7 mm
25.4 mm
6.3 mm
39.7 mm
$23.428 - $43.1568 Request the lead time here
25.4 mm
39.7 mm
25.4 mm
39.7 mm
39.7 mm
57.7 mm
$27.9964 - $31.0209 Request the lead time here
25.4 mm
39.7 mm
25.4 mm
6.3 mm
39.7 mm
41.3 mm
Request the lead time here
19.0 mm
32.1 mm
19.0 mm
30.2 mm
32.14 mm
65.2 mm
$17.5107 - $19.4025 Request the lead time here
25.4 mm
39.7 mm
25.4 mm
39.7 mm
39.7 mm
67.7 mm
  • of 2
Ball Transfer - Ball Down Load Capacity - 10.0 kg; 19.0 mm; 32.1 mm; 30.2 mm; Steel;

550977

Price Range
$14.4392 - $13.0314

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    19.0 mm
  • Ball Down Load Capacity
    10.0 kg
  • Ball Up Load Capacity
    20.0 kg
  • Body Diameter
    32.1 mm
  • Head Height
    30.2 mm
Ball Transfer - Ball Down Load Capacity - 25.0 kg; 25.4 mm; 44.5 mm; 4.8 mm; Steel;

550987

Price Range
$22.7872 - $20.5655

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    25.4 mm
  • Ball Down Load Capacity
    25.0 kg
  • Ball Up Load Capacity
    55.0 kg
  • Body Diameter
    44.5 mm
  • Head Height
    4.8 mm
Ball Transfer - Ball Down Load Capacity - 60.0 kg; 39.7 mm; 55.5 mm; 11.9 mm; Stainless Steel; Natural

551043

Price Range
$145.8148 - $131.5979

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    39.7 mm
  • Ball Down Load Capacity
    60.0 kg
  • Ball Up Load Capacity
    140.0 kg
  • Body Diameter
    69.0 mm
  • Head Height
    11.9 mm
Ball Transfer - Ball Down Load Capacity - 35.0 kg; 12.7 mm; 20.6 mm; 3.5 mm; Steel; Natural

551046

Price Range
$49.2617 - $44.4587

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    12.7 mm
  • Ball Down Load Capacity
    35.0 kg
  • Ball Up Load Capacity
    35.0 kg
  • Body Diameter
    20.6 mm
  • Head Height
    3.5 mm
Ball Transfer - Ball Down Load Capacity - 25.0 kg; 25.4 mm; 39.7 mm; 39.7 mm; Steel;

550981


Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    25.4 mm
  • Ball Down Load Capacity
    25.0 kg
  • Ball Up Load Capacity
    55.0 kg
  • Body Diameter
    39.7 mm
  • Head Height
    39.7 mm
Ball Transfer - Ball Down Load Capacity - 25.0 kg; 25.4 mm; 39.7 mm; 39.7 mm; Stainless Steel; Natural

551022


Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    25.4 mm
  • Ball Down Load Capacity
    25.0 kg
  • Ball Up Load Capacity
    55.0 kg
  • Body Diameter
    39.7 mm
  • Head Height
    39.7 mm
Ball Transfer - Ball Down Load Capacity - 60.0 kg; 39.7 mm; 55.5 mm; 11.9 mm; Steel; Natural

551044

Price Range
$71.3476 - $64.3912

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    39.7 mm
  • Ball Down Load Capacity
    60.0 kg
  • Ball Up Load Capacity
    140.0 kg
  • Body Diameter
    69.0 mm
  • Head Height
    11.9 mm
Ball Transfer - Ball Down Load Capacity - 10.0 kg; 19.0 mm; 32.1 mm; 6.3 mm; Steel; Natural

551045

Price Range
$18.8148 - $16.9804

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    19.0 mm
  • Ball Down Load Capacity
    10.0 kg
  • Ball Up Load Capacity
    25.0 kg
  • Body Diameter
    38.0 mm
  • Head Height
    6.3 mm
Ball Transfer - Ball Down Load Capacity - 10.0 kg; 25.4 mm; 44.5 mm; 6.3 mm; Zinc; Natural

551056

Price Range
$79.5947 - $43.2086

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    25.4 mm
  • Ball Down Load Capacity
    10.0 kg
  • Ball Up Load Capacity
    25.0 kg
  • Body Diameter
    44.5 mm
  • Head Height
    6.3 mm
Ball Transfer - Ball Down Load Capacity - 15.0 kg; 7.9 mm; 15.0 mm; 12.5 mm; Stainless Steel; Natural

550997

Price Range
$64.3655 - $58.0899

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    7.9 mm
  • Ball Down Load Capacity
    15.0 kg
  • Body Diameter
    15.0 mm
  • Head Height
    12.5 mm
  • Overall Height
    20.5 mm
Ball Transfer - Ball Down Load Capacity - 25.0 kg; 25.4 mm; 44.5 mm; 6.3 mm; Stainless Steel; Natural

550988

Price Range
$46.7056 - $42.1517

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    25.4 mm
  • Ball Down Load Capacity
    25.0 kg
  • Ball Up Load Capacity
    55.0 kg
  • Body Diameter
    44.5 mm
  • Head Height
    6.3 mm
Ball Transfer - Ball Down Load Capacity - 25.0 kg; 25.4 mm; 39.7 mm; 39.7 mm; Steel;

550984

Price Range
$18.2679 - $16.4868

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    25.4 mm
  • Ball Down Load Capacity
    25.0 kg
  • Ball Up Load Capacity
    55.0 kg
  • Body Diameter
    39.7 mm
  • Head Height
    39.7 mm
Ball Transfer - Ball Down Load Capacity - 60.0 kg; 39.7 mm; 55.5 mm; 54.8 mm; Steel; Natural

551023

Price Range
$56.1574 - $50.682

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    39.7 mm
  • Ball Down Load Capacity
    60.0 kg
  • Ball Up Load Capacity
    140.0 kg
  • Body Diameter
    55.5 mm
  • Head Height
    54.8 mm
Ball Transfer - Ball Down Load Capacity - 10.0 kg; 19.0 mm; 32.1 mm; 30.2 mm; Stainless Steel; Natural

551025

Price Range
$33.3635 - $30.1105

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    19.0 mm
  • Ball Down Load Capacity
    10.0 kg
  • Ball Up Load Capacity
    25.0 kg
  • Body Diameter
    32.1 mm
  • Head Height
    30.2 mm
Ball Transfer - Ball Down Load Capacity - 60.0 kg; 39.7 mm; 55.5 mm; 54.8 mm; Stainless Steel; Natural

551024

Price Range
$143.0215 - $129.0769

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    39.7 mm
  • Ball Down Load Capacity
    60.0 kg
  • Ball Up Load Capacity
    140.0 kg
  • Body Diameter
    55.5 mm
  • Head Height
    54.8 mm
Ball Transfer - Ball Down Load Capacity - 10.0 kg; 25.4 mm; 39.7 mm; 6.3 mm; Zinc; Natural

551055


Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    25.4 mm
  • Ball Down Load Capacity
    10.0 kg
  • Head Height
    6.3 mm
  • Colour
    Natural
  • Commodity Code
    8301300000
Ball Transfer - Ball Down Load Capacity - 25.0 kg; 25.4 mm; 39.7 mm; 39.7 mm; Steel;

550980

Price Range
$43.1568 - $23.428

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    25.4 mm
  • Ball Down Load Capacity
    25.0 kg
  • Ball Up Load Capacity
    55.0 kg
  • Body Diameter
    39.7 mm
  • Head Height
    39.7 mm
Ball Transfer - Ball Down Load Capacity - 25.0 kg; 25.4 mm; 39.7 mm; 6.3 mm; Steel;

550985

Price Range
$31.0209 - $27.9964

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    25.4 mm
  • Ball Down Load Capacity
    25.0 kg
  • Ball Up Load Capacity
    55.0 kg
  • Body Diameter
    38.0 mm
  • Head Height
    6.3 mm
Ball Transfer - Ball Down Load Capacity - 10.0 kg; 19.0 mm; 32.1 mm; 30.2 mm; Steel;

550978


Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    19.0 mm
  • Ball Down Load Capacity
    10.0 kg
  • Ball Up Load Capacity
    20.0 kg
  • Body Diameter
    32.1 mm
  • Head Height
    30.2 mm
Ball Transfer - Ball Down Load Capacity - 25.0 kg; 25.4 mm; 39.7 mm; 39.7 mm; Steel;

550982

Price Range
$19.4025 - $17.5107

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    25.4 mm
  • Ball Down Load Capacity
    25.0 kg
  • Ball Up Load Capacity
    55.0 kg
  • Body Diameter
    39.7 mm
  • Head Height
    39.7 mm