Menu Search

Ball Transfers - Mini

In production

Mini Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It features a miniature ball that rotates inside a metal or plastic casing, allowing for omnidirectional movement of products on flat surfaces.

It is suitable for applications such as; measuring equipment, guides for small linear motion (e.g. photocopier slides), transfer material in clean rooms & miniature mechanisms. They can be supplied as a flat top or angled top.

  • Material: Stainless Steel, Chrome Steel, Carbon Steel
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Ball Diameter Body Height Thread Size Body Diameter Ball Up Load Capacity View
$57.5086 - $63.7214 Request the lead time here
7.9 mm
14.0 mm
M8
18.0 mm
30.0 kg
$46.7267 - $51.7748 Request the lead time here
4.8 mm
6.0 mm
M2
8.0 mm
5.0 kg
$66.3581 - $73.527 Request the lead time here
6.4 mm
11.0 mm
M6
17.0 mm
20.0 kg
$47.0612 - $52.1454 Request the lead time here
4.8 mm
9.0 mm
M6
13.0 mm
10.0 kg
$81.9497 - $90.8031 Request the lead time here
4.8 mm
9.0 mm
M6
13.0 mm
10.0 kg
$53.3439 - $59.1067 Request the lead time here
6.4 mm
10.5 mm
M3
13.0 mm
15.0 kg
$84.9004 - $94.0724 Request the lead time here
7.9 mm
14.0 mm
M8
18.0 mm
30.0 kg
$76.4527 - $84.7122 Request the lead time here
6.4 mm
11.0 mm
M6
17.0 mm
20.0 kg
Ball Transfer - Ball Down Load Capacity - 30.00 kg; 7.9 mm; 18.0 mm; 14.0 mm; Chrome Steel; Natural

550995

Price Range
$63.7214 - $57.5086

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    18.0 mm
  • Ball Diameter
    7.9 mm
  • Thread Size
    M8
  • Thread Length
    18.0 mm
  • Head Height
    14.0 mm
Ball Transfer - Ball Down Load Capacity - 5.00 kg; 4.8 mm; 8.0 mm; 6.0 mm; Stainless Steel; Natural

550991

Price Range
$51.7748 - $46.7267

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    8.0 mm
  • Ball Diameter
    4.8 mm
  • Thread Size
    M2
  • Thread Length
    2.5 mm
  • Head Height
    6.0 mm
Ball Transfer - Ball Down Load Capacity - 20.00 kg; 6.4 mm; 17.0 mm; 11.0 mm; Carbon Steel; Natural

550992

Price Range
$73.527 - $66.3581

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    17.0 mm
  • Ball Diameter
    6.4 mm
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Head Height
    11.0 mm
Ball Transfer - Ball Down Load Capacity - 10.00 kg; 4.8 mm; 13.0 mm; 9.0 mm; Carbon Steel; Natural

550989

Price Range
$52.1454 - $47.0612

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    13.0 mm
  • Ball Diameter
    4.8 mm
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Head Height
    9.0 mm
Ball Transfer - Ball Down Load Capacity - 10.00 kg; 4.8 mm; 13.0 mm; 9.0 mm; Stainless Steel; Natural

550990

Price Range
$90.8031 - $81.9497

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    13.0 mm
  • Ball Diameter
    4.8 mm
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Head Height
    9.0 mm
Ball Transfer - Ball Down Load Capacity - 10.00 kg; 6.4 mm; 13.0 mm; 10.5 mm; Stainless Steel; Natural

550994

Price Range
$59.1067 - $53.3439

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    13.0 mm
  • Ball Diameter
    6.4 mm
  • Thread Size
    M3
  • Thread Length
    6.0 mm
  • Head Height
    10.5 mm
Ball Transfer - Ball Down Load Capacity - 30.00 kg; 7.9 mm; 18.0 mm; 14.0 mm; Stainless Steel; Natural

550996

Price Range
$94.0724 - $84.9004

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    18.0 mm
  • Ball Diameter
    7.9 mm
  • Thread Size
    M8
  • Thread Length
    18.0 mm
  • Head Height
    14.0 mm
Ball Transfer - Ball Down Load Capacity - 20.00 kg; 6.4 mm; 17.0 mm; 11.0 mm; Stainless Steel; Natural

550993

Price Range
$84.7122 - $76.4527

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    17.0 mm
  • Ball Diameter
    6.4 mm
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Head Height
    11.0 mm