Menu Search

Banjo Union Cap - Compatible Pipe Outside Diameter 4.0 mm | 0.157 in ; Overall Height - 17.0 mm | 0.669 in ; Without Tab ; HDPE

Protection Cap as an external assembly cover during transit and storage of banjo connections. Temperature range from -30°C up to +80-30°C.
Item code:

464861

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 $0.3179
500 - 2499 $0.1817
2500 + $0.1726
Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Finger Tab Without Tab
Full Material High Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us