Menu Search

Beaded Cable Ties - Push Mount

In production

These Beaded Cable Ties easily snap to a panel where cables or wires must be attached and provide a solid hold. They are designed to allow for easy cable application and removal while reducing slippage. Their material makes them strong, long-lasting, and resistant to external conditions like temperature and moisture.

It is simple to install and remove by push mount as needed for troubleshooting and repairs, eliminating the need for additional tools. Ideal to use in applications such as electrical wiring, automotive, HVAC systems or manufacturing.

  • Material: PA, PP
  • Colour: Black
  • Material Flammability Standard: UL94 V-2, UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Head Shape Overall Length Colour Full Material View
$0.159 - $0.1762 Request the lead time here
UL94 HB
127.0 mm
Black
Polypropylene
$0.1546 - $0.1713 Request the lead time here
UL94 V-2
127.0 mm
Black
Nylon 6/6
Ball Cable Tie - Black ; Polypropylene ; 127.0 mm | 5 in

PT-203

Price Range
$0.1762 - $0.159

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Hole Type
    No Screw Hole
  • Material
    PP
  • Minimum Panel Thickness
    0.8 mm
Ball Cable Tie - Black ; Nylon 6/6 ; 127.0 mm | 5 in

PT-303

Price Range
$0.1713 - $0.1546

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Hole Type
    No Screw Hole
  • Material
    PA
  • Minimum Panel Thickness
    0.8 mm