These Beaded Cable Ties are designed to provide secure and reliable cable management. With their unique beaded design and material, these cable ties offer exceptional flexibility, ease of use, and reusability. They also keep wires from slipping or sliding due to pulling forces.
They are easy to install and remove as needed for troubleshooting and repair. Used in various applications such as electrical wiring, data cabling, HVAC systems, automotive, and manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Head Shape | Overall Length | Colour | Full Material | View | |
---|---|---|---|---|---|---|---|---|
$0.2627 - $0.2911 | Request the lead time here |
UL94 HB
|
Teardrop
|
5 in
127.0 mm
|
Blue
|
Polypropylene
|
||
$0.2969 - $0.3289 | Request the lead time here |
UL94 HB
|
Teardrop
|
8.752 in
222.3 mm
|
Yellow
|
Polypropylene
|
||
$0.2522 - $0.2794 | Request the lead time here |
UL94 V-2
|
Teardrop
|
10.752 in
273.1 mm
|
Natural
|
Nylon 6/6
|
||
$0.3045 - $0.3374 | Request the lead time here |
UL94 HB
|
Teardrop
|
8.752 in
222.3 mm
|
Red
|
Polypropylene
|
||
$0.2223 - $0.2463 | Request the lead time here |
UL94 HB
|
Teardrop
|
4 in
101.6 mm
|
Red
|
Polypropylene
|
||
$0.1624 - $0.18 | Request the lead time here |
UL94 HB
|
Teardrop
|
4 in
101.6 mm
|
Blue
|
Polypropylene
|
||
$0.2213 - $0.2452 | Request the lead time here |
UL94 V-2
|
Teardrop
|
8.752 in
222.3 mm
|
Natural
|
Nylon 6/6
|
||
$0.2809 - $0.3112 | Request the lead time here |
UL94 HB
|
Teardrop
|
6 in
152.4 mm
|
Yellow
|
Polypropylene
|
||
$0.0514 - $0.0946 | 15 In stock |
UL94 V-2
|
|
5.906 in
150.0 mm
|
Natural
|
Nylon 6/6
|
||
$0.2766 - $0.3065 | Request the lead time here |
UL94 HB
|
Teardrop
|
6 in
152.4 mm
|
Blue
|
Polypropylene
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.