Menu Search

Binder Screw Set

In stock

Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).

It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.

  • Material: HDPE, Nylon
  • Colour: White, Black
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Colour Thread Length Receptacle Thread Length View
$0.1308 - $0.1376 Request the lead time here
White
$0.0913 - $0.0962 14 In stock
Black
$0.0793 - $0.0834 Request the lead time here
White
$0.1313 - $0.1383 10 In stock
Black
$0.1242 - $0.1308 Request the lead time here
Black
$0.1534 - $0.2828 Request the lead time here
Black
$0.0907 - $0.0954 Request the lead time here
Black
$0.1316 - $0.1386 10 In stock
Black
$0.0315 - $0.0579 Request the lead time here
Black
10.0 mm
$0.1465 - $0.5599 Request the lead time here
White
$0.0919 - $0.0969 Request the lead time here
White
$0.148 - $0.1557 Request the lead time here
White
$0.0325 - $0.0598 Request the lead time here
White
10.0 mm
10.0 mm
$0.1019 - $0.1073 Request the lead time here
White
$0.1409 - $0.1483 13 In stock
White
$0.0588 - $0.0619 Request the lead time here
Black
$0.0786 - $0.0829 Request the lead time here
White
$0.1612 - $0.2969 Request the lead time here
White
$0.1612 - $0.2969 400 In stock
White
$0.0614 - $0.0646 Request the lead time here
White
  • of 2
White Nylon Slotted Drive Round Head Book Screw - Thread Length 30.0 mm | 1.181 in; Thread Size M6

082063050001

Price Range
$0.1376 - $0.1308

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    White
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Black Nylon Slotted Drive Round Head Book Screw - Thread Length 10.0 mm | 0.394 in; Thread Size M6

082061059901

Price Range
$0.0962 - $0.0913

Stock Levels
14 In stock
Attributes
  • Thread Size
    M6
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
White Nylon Slotted Drive Round Head Book Screw - Thread Length 30.0 mm | 1.181 in; Thread Size M5

082053011301

Price Range
$0.0834 - $0.0793

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    White
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Black Nylon Slotted Drive Round Head Book Screw - Thread Length 39.0 mm | 1.535 in; Thread Size M6

082063959901

Price Range
$0.1383 - $0.1313

Stock Levels
10 In stock
Attributes
  • Thread Size
    M6
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Black Nylon Slotted Drive Round Head Book Screw - Thread Length 30.0 mm | 1.181 in; Thread Size M6

082063059901

Price Range
$0.1308 - $0.1242

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Black HDPE Book Screw Set - Thread Size M4; Receptacle Thread Length 2.6 mm | 0.102 in; Thread Length 10.0 mm | 0.394 in

0191070901VR

Price Range
$0.2828 - $0.1534

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
  • Material Flammability Standard
    UL94 V-2
Black Nylon Slotted Drive Round Head Book Screw - Thread Length 18.0 mm | 0.709 in; Thread Size M6

082061859901

Price Range
$0.0954 - $0.0907

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Black Nylon Slotted Drive Round Head Book Screw - Thread Length 48.0 mm | 1.89 in; Thread Size M6

082064859901

Price Range
$0.1386 - $0.1316

Stock Levels
10 In stock
Attributes
  • Thread Size
    M6
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Black Nylon Slotted Drive Round Head Book Screw - Thread Length 10.0 mm | 0.394 in; Thread Size M4

082041011401

Price Range
$0.0579 - $0.0315

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    2.5 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Black
White HDPE Book Screw Set - Thread Size M4; Receptacle Thread Length 5.0 mm | 0.197 in; Thread Length 5.0 mm | 0.197 in

0191010908VR

Price Range
$0.5599 - $0.1465

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Colour
    White
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
  • Material Flammability Standard
    UL94 V-2
White Nylon Slotted Drive Round Head Book Screw - Thread Length 25.0 mm | 0.984 in; Thread Size M6

082062550001

Price Range
$0.0969 - $0.0919

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    White
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
White Nylon Slotted Drive Round Head Book Screw - Thread Length 39.0 mm | 1.535 in; Thread Size M6

082063950001

Price Range
$0.1557 - $0.148

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    White
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
White Nylon Slotted Drive Round Head Book Screw - Thread Length 10.0 mm | 0.394 in; Thread Size M4

082041011301

Price Range
$0.0598 - $0.0325

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    2.5 mm
  • Receptacle Thread Length
    10.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
White Nylon Slotted Drive Round Head Book Screw - Thread Length 18.0 mm | 0.709 in; Thread Size M6

082061850001

Price Range
$0.1073 - $0.1019

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    White
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
White Nylon Slotted Drive Round Head Book Screw - Thread Length 48.0 mm | 1.89 in; Thread Size M6

082064850001

Price Range
$0.1483 - $0.1409

Stock Levels
13 In stock
Attributes
  • Thread Size
    M6
  • Colour
    White
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Black Nylon Slotted Drive Round Head Book Screw - Thread Length 20.0 mm | 0.787 in; Thread Size M5

082052011401

Price Range
$0.0619 - $0.0588

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
White Nylon Slotted Drive Round Head Book Screw - Thread Length 10.0 mm | 0.394 in; Thread Size M6

082061050001

Price Range
$0.0829 - $0.0786

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    White
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
White HDPE Book Screw Set - Thread Size M4; Receptacle Thread Length 8.0 mm | 0.315 in; Thread Length 5.0 mm | 0.197 in

0191040908VR

Price Range
$0.2969 - $0.1612

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Colour
    White
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
  • Material Flammability Standard
    UL94 V-2
White HDPE Book Screw Set - Thread Size M4; Receptacle Thread Length 6.0 mm | 0.236 in; Thread Length 5.0 mm | 0.197 in

0191020908VR

Price Range
$0.2969 - $0.1612

Stock Levels
400 In stock
Attributes
  • Thread Size
    M4
  • Colour
    White
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
  • Material Flammability Standard
    UL94 V-2
White Nylon Slotted Drive Round Head Book Screw - Thread Length 20.0 mm | 0.787 in; Thread Size M5

082052011301

Price Range
$0.0646 - $0.0614

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    White
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2