Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.
They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Cable Size | Colour | Material | Fitting Height | Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2829 - $0.2977 | 8 In stock |
|
Black
|
Nylon
|
|
0.063 in
1.6 mm
|
|
||
| $0.694 - $0.769 | Request the lead time here |
|
Black
|
Nylon
|
|
0.063 in
1.6 mm
|
|
||
| $0.275 - $0.2895 | 8 In stock |
|
Black
|
Nylon
|
|
0.126 in
3.2 mm
|
|
||
| $0.4622 - $0.4865 | 2420 In stock |
|
Black
|
Nylon
|
|
0.126 in
3.2 mm
|
|
||
| $0.5402 - $0.5984 | Request the lead time here |
|
Black
|
Nylon
|
|
0.063 in
1.6 mm
|
|
||
| $0.2422 - $0.2549 | Request the lead time here |
|
Black
|
Nylon
|
|
0.063 in
1.6 mm
|
|
||
| $0.2533 - $0.2666 | 6 In stock |
|
Black
|
Nylon
|
|
0.063 in
1.6 mm
|
|
||
| $0.332 - $0.3496 | 13 In stock |
|
Black
|
Nylon
|
|
0.126 in
3.2 mm
|
|
||
| $0.2507 - $0.264 | 12 In stock |
|
Black
|
Nylon
|
|
0.063 in
1.6 mm
|
|
||
| $0.273 - $0.2874 | Request the lead time here |
|
Black
|
Nylon
|
|
0.063 in
1.6 mm
|
|
||
| $0.3968 - $0.4176 | 18 In stock |
|
Black
|
Nylon
|
|
0.126 in
3.2 mm
|
|
||
| $0.704 - $0.7411 | Request the lead time here |
|
Black
|
Nylon
|
|
0.126 in
3.2 mm
|
|
||
| $0.5946 - $0.6259 | 2928 In stock |
|
Black
|
Nylon
|
|
0.126 in
3.2 mm
|
|
||
| $0.5593 - $0.6196 | 10 In stock |
|
Black
|
Nylon
|
|
0.083 in
2.1 mm
|
|
||
| $0.5782 - $0.6407 | 698 In stock |
|
Black
|
Nylon
|
|
0.055 in
1.4 mm
|
|
||
| $0.6445 - $0.714 | 14 In stock |
|
Black
|
Nylon
|
|
0.118 in
3.0 mm
|
|
||
| PGM-18 | $0.4149 - $0.4367 | 11 In stock |
|
Black
|
Nylon
|
|
0.126 in
3.2 mm
|
|
|
| $0.2419 - $0.268 | 20 In stock |
|
Black
|
Nylon
|
|
0.126 in
3.2 mm
|
|
||
| $0.8735 - $0.9678 | Request the lead time here |
|
Black
|
Nylon
|
|
0.126 in
3.2 mm
|
|
||
| $0.2502 - $0.2633 | 12 In stock |
|
Black
|
Nylon
|
|
0.126 in
3.2 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue