Menu Search

Blanking Plugs

In stock

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: PA, Nylon, Silicone, PVC, TPR, LDPE
  • Colour: Black, White, Grey, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Show less filters Show more filters
32 results
Product SKUs information
Item Code Price range Availability Cable Size Colour Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
$0.4762 - $0.8772 Request the lead time here
White
Nylon
3.2 mm
$0.4622 - $0.4865 2420 In stock
Black
Nylon
$0.704 - $0.7411 Request the lead time here
Black
Nylon
$0.5782 - $0.6407 698 In stock
Black
Nylon
$0.5848 - $0.6479 17 In stock
Black
Nylon
$0.7007 - $0.7764 14 In stock
Black
Nylon
$0.5402 - $0.5984 Request the lead time here
Black
Nylon
$0.2422 - $0.2549 Request the lead time here
Black
Nylon
$0.2533 - $0.2666 6 In stock
Black
Nylon
$0.2829 - $0.2977 8 In stock
Black
Nylon
$0.6445 - $0.714 14 In stock
Black
Nylon
$0.2619 - $0.2757 Request the lead time here
Black
Nylon
$0.2793 - $0.294 15 In stock
Black
Nylon
$0.2502 - $0.2633 12 In stock
Black
Nylon
$0.236 - $0.2483 Request the lead time here
Black
Nylon
PGM-18 $0.4149 - $0.4367 11 In stock
Black
Nylon
$0.2419 - $0.268 20 In stock
Black
Nylon
$0.8735 - $0.9678 Request the lead time here
Black
Nylon
$0.2121 - $0.2233 7 In stock
Black
Nylon
$0.2856 - $0.3005 Request the lead time here
Black
Nylon
  • of 2
Blanking Plug - ; Overall Diameter 38.0 mm | 1.496 in ; Snap Fit ; Nylon ; White

PGM-20WH

Price Range
$0.8772 - $0.4762

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    38.0 mm
  • Overall Height
    11.5 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    3.2 mm
Blanking Plug 42.7 mm 11.8 mm Nylon Black

PGM-31

Price Range
$0.4865 - $0.4622

Stock Levels
2420 In stock
Attributes
  • Overall Diameter
    42.7 mm
  • Overall Height
    11.8 mm
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Blanking Plug 55.1 mm 11.9 mm Nylon Black

PGM-23

Price Range
$0.7411 - $0.704

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    55.1 mm
  • Overall Height
    11.9 mm
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Blanking Plug 13.0 mm 6.0 mm Nylon Black

PGM-10

Price Range
$0.6407 - $0.5782

Stock Levels
698 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Height
    6.0 mm
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Blanking Plug 20.0 mm 8.0 mm Nylon Black

PGM-16

Price Range
$0.6479 - $0.5848

Stock Levels
17 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Blanking Plug 13.0 mm 6.5 mm Nylon Black

PGM-9

Price Range
$0.7764 - $0.7007

Stock Levels
14 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Blanking Plug 9.5 mm 6.0 mm Nylon Black

PGM-8

Price Range
$0.5984 - $0.5402

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    9.5 mm
  • Overall Height
    6.0 mm
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Blanking Plug 9.5 mm 7.9 mm Nylon Black

PGM-2

Price Range
$0.2549 - $0.2422

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    9.5 mm
  • Overall Height
    7.9 mm
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Blanking Plug 15.1 mm 6.4 mm Nylon Black

PGM-11

Price Range
$0.2666 - $0.2533

Stock Levels
6 In stock
Attributes
  • Overall Diameter
    15.1 mm
  • Overall Height
    6.4 mm
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Blanking Plug 22.6 mm 6.4 mm Nylon Black

PGM-15

Price Range
$0.2977 - $0.2829

Stock Levels
8 In stock
Attributes
  • Overall Diameter
    22.6 mm
  • Overall Height
    6.4 mm
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Blanking Plug 26.0 mm 9.6 mm Nylon Black

PGM-22

Price Range
$0.714 - $0.6445

Stock Levels
14 In stock
Attributes
  • Overall Diameter
    26.0 mm
  • Overall Height
    9.6 mm
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Blanking Plug 18.2 mm 6.4 mm Nylon Black

PGM-12

Price Range
$0.2757 - $0.2619

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    18.2 mm
  • Overall Height
    6.4 mm
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Blanking Plug 18.2 mm 10.3 mm Nylon Black

PGM-27

Price Range
$0.294 - $0.2793

Stock Levels
15 In stock
Attributes
  • Overall Diameter
    18.2 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Blanking Plug 11.9 mm 6.4 mm Nylon Black

PGM-33

Price Range
$0.2633 - $0.2502

Stock Levels
12 In stock
Attributes
  • Overall Diameter
    11.9 mm
  • Overall Height
    6.4 mm
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Blanking Plug 7.9 mm 7.9 mm Nylon Black

PGM-1

Price Range
$0.2483 - $0.236

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    7.9 mm
  • Overall Height
    7.9 mm
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Blanking Plug 34.9 mm 11.5 mm Nylon Black

PGM-18

Price Range
$0.4367 - $0.4149

Stock Levels
11 In stock
Attributes
  • Overall Diameter
    34.9 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Blanking Plug 16.7 mm 10.3 mm Nylon Black

PGM-26

Price Range
$0.268 - $0.2419

Stock Levels
20 In stock
Attributes
  • Overall Diameter
    16.7 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Blanking Plug 34.0 mm 13.0 mm Nylon Black

PGM-30

Price Range
$0.9678 - $0.8735

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    34.0 mm
  • Overall Height
    13.0 mm
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Blanking Plug 20.0 mm 10.3 mm Nylon Black

PGM-28

Price Range
$0.2233 - $0.2121

Stock Levels
7 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Blanking Plug 24.6 mm 6.4 mm Nylon Black

PGM-17

Price Range
$0.3005 - $0.2856

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    24.6 mm
  • Overall Height
    6.4 mm
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790