Menu Search

Blanking Plugs

In stock

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: PA, Nylon, Silicone, PVC, TPR, LDPE
  • Colour: Black, White, Grey, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
87 results
Product SKUs information
Item Code Price range Availability Cable Size Colour Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
$0.161 - $0.2968 Request the lead time here
Black
Nylon 6/6
BPE-LC-D-01 $0.1276 - $0.2349 Request the lead time here
Black
Nylon 6/6
$0.4623 - $0.8517 Request the lead time here
White
Nylon
3.2 mm
$0.1951 - $0.3595 Request the lead time here
White
Nylon 6/6
$0.5244 - $0.581 Request the lead time here
Black
Nylon
1.6 mm
$0.2351 - $0.2475 Request the lead time here
Black
Nylon
1.6 mm
$0.2459 - $0.2588 6 In stock
Black
Nylon
1.6 mm
$0.3223 - $0.3394 13 In stock
Black
Nylon
3.2 mm
$0.5773 - $0.6077 2928 In stock
Black
Nylon
3.2 mm
$0.2434 - $0.2563 12 In stock
Black
Nylon
1.6 mm
$0.543 - $0.6016 10 In stock
Black
Nylon
2.1 mm
$0.6835 - $0.7195 Request the lead time here
Black
Nylon
3.2 mm
$0.6738 - $0.7466 Request the lead time here
Black
Nylon
1.6 mm
$0.267 - $0.281 8 In stock
Black
Nylon
3.2 mm
$0.2712 - $0.2855 15 In stock
Black
Nylon
3.2 mm
$0.0751 - $0.0792 30 In stock
Black
Nylon 6/6
$0.0995 - $0.1047 13524 In stock
Black
Nylon 6/6
PGM-18 $0.4028 - $0.424 11 In stock
Black
Nylon
3.2 mm
$0.2349 - $0.2602 20 In stock
Black
Nylon
3.2 mm
$0.206 - $0.2168 7 In stock
Black
Nylon
3.2 mm
  • of 5
Blanking Plug - Compatible Hole Diameter 2.5 mm | 0.098 in ; Overall Diameter 9.5 mm | 0.374 in ; Push Fit ; Nylon 6/6 ; Black

RQTB-3

Price Range
$0.2968 - $0.161

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    9.5 mm
  • Overall Height
    9.4 mm
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Nylon 6/6
Blanking Plug - ; ; ; Nylon 6/6 ; Black

BPE-LC-D-01

Price Range
$0.2349 - $0.1276

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Blanking Plug - ; Overall Diameter 38.0 mm | 1.496 in ; Snap Fit ; Nylon ; White

PGM-20WH

Price Range
$0.8517 - $0.4623

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    38.0 mm
  • Overall Height
    11.5 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    3.2 mm
Blanking Plug - ; ; ; Nylon 6/6 ; White

BPE-RJ45-01WH

Price Range
$0.3595 - $0.1951

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Blanking Plug 9.5 mm 6.0 mm 1.6 mm Nylon Black

PGM-8

Price Range
$0.581 - $0.5244

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    9.5 mm
  • Overall Height
    6.0 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    1.6 mm
Blanking Plug 9.5 mm 8.0 mm 1.6 mm Nylon Black

PGM-2

Price Range
$0.2475 - $0.2351

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    9.5 mm
  • Overall Height
    8.0 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    1.6 mm
Blanking Plug 15.1 mm 6.4 mm 1.6 mm Nylon Black

PGM-11

Price Range
$0.2588 - $0.2459

Stock Levels
6 In stock
Attributes
  • Overall Diameter
    15.1 mm
  • Overall Height
    6.4 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    1.6 mm
Blanking Plug 31.0 mm 11.5 mm 3.2 mm Nylon Black

PGM-32

Price Range
$0.3394 - $0.3223

Stock Levels
13 In stock
Attributes
  • Overall Diameter
    31.0 mm
  • Overall Height
    11.5 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    3.2 mm
Blanking Plug 48.4 mm 11.5 mm 3.2 mm Nylon Black

PGM-21

Price Range
$0.6077 - $0.5773

Stock Levels
2928 In stock
Attributes
  • Overall Diameter
    48.4 mm
  • Overall Height
    11.5 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    3.2 mm
Blanking Plug 14.3 mm 6.4 mm 1.6 mm Nylon Black

PGM-5

Price Range
$0.2563 - $0.2434

Stock Levels
12 In stock
Attributes
  • Overall Diameter
    14.3 mm
  • Overall Height
    6.4 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    1.6 mm
Blanking Plug 17.0 mm 8.0 mm 2.1 mm Nylon Black

PGM-13

Price Range
$0.6016 - $0.543

Stock Levels
10 In stock
Attributes
  • Overall Diameter
    17.0 mm
  • Overall Height
    8.0 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    2.1 mm
Blanking Plug 55.1 mm 11.9 mm 3.2 mm Nylon Black

PGM-23

Price Range
$0.7195 - $0.6835

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    55.1 mm
  • Overall Height
    11.9 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    3.2 mm
Blanking Plug 11.0 mm 7.0 mm 1.6 mm Nylon Black

PGM-7

Price Range
$0.7466 - $0.6738

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    11.0 mm
  • Overall Height
    7.0 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    1.6 mm
Blanking Plug 28.6 mm 11.5 mm 3.2 mm Nylon Black

PGM-29

Price Range
$0.281 - $0.267

Stock Levels
8 In stock
Attributes
  • Overall Diameter
    28.6 mm
  • Overall Height
    11.5 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    3.2 mm
Blanking Plug 18.2 mm 10.3 mm 3.2 mm Nylon Black

PGM-27

Price Range
$0.2855 - $0.2712

Stock Levels
15 In stock
Attributes
  • Overall Diameter
    18.2 mm
  • Overall Height
    10.3 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    3.2 mm
Blanking Plug - Compatible Hole Diameter 7.7 mm | 0.303 in ; Overall Diameter 12.0 mm | 0.472 in ; Push Fit ; Nylon 6/6 ; Black

BPE-ST-1-01

Price Range
$0.0792 - $0.0751

Stock Levels
30 In stock
Attributes
  • Overall Height
    10.5 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Rectangular
  • Colour
    Black
  • Full Material
    Nylon 6/6
Blanking Plug - ; Overall Diameter 16.0 mm | 0.63 in ; Push Fit ; Nylon 6/6 ; Black

BPE-SC-2-01

Price Range
$0.1047 - $0.0995

Stock Levels
13524 In stock
Attributes
  • Overall Height
    10.5 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Rectangular
  • Colour
    Black
  • Full Material
    Nylon 6/6
Blanking Plug 34.9 mm 11.5 mm 3.2 mm Nylon Black

PGM-18

Price Range
$0.424 - $0.4028

Stock Levels
11 In stock
Attributes
  • Overall Diameter
    34.9 mm
  • Overall Height
    11.5 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    3.2 mm
Blanking Plug 16.7 mm 10.3 mm 3.2 mm Nylon Black

PGM-26

Price Range
$0.2602 - $0.2349

Stock Levels
20 In stock
Attributes
  • Overall Diameter
    16.7 mm
  • Overall Height
    10.3 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    3.2 mm
Blanking Plug 20.0 mm 10.3 mm 3.2 mm Nylon Black

PGM-28

Price Range
$0.2168 - $0.206

Stock Levels
7 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Height
    10.3 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Panel Thickness Range
    3.2 mm