Menu Search

Body Plug - Head Diameter 21.1 mm | 0.831 in ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

This Body Plug is designed to securely seal openings or holes such as sharp edges or other cavities. It provides a clean finish and is a quick fix thanks to its push fit fitting style. It can withstand temperatures from -40°C to +135°C. Black made from TPE.
Item code:

16231

17 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 $0.5119
5000 - 24999 $0.2924
25000 + $0.2779
Standard pack: 5000

Order in multiple of 500

Total price

$255.95

500 x $0.5119

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hole Type Round Hole
Fitting Style Push Fit
Full Material Thermo Plastic Elastomer
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us