Menu Search

Body Plug - Head Diameter 31.2 mm | 1.228 in ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

This Body Plug is designed to securely seal openings or holes such as sharp edges or other cavities. It provides a clean finish and is a quick fix thanks to its push fit fitting style. It can withstand temperatures from -40°C to +135°C. Black made from TPE.
Item code:

16236

11 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 $0.8772
2500 - 12499 $0.5013
12500 + $0.4762
Standard pack: 2500

Order in multiple of 250

Total price

$219.30

250 x $0.8772

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hole Type Round Hole
Fitting Style Push Fit
Full Material Thermo Plastic Elastomer
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us