Menu Search

Body Plug - Head Diameter 28.0 mm | 1.102 in ; Panel Thickness Range 1.6 - 3.0 mm | 0.063 - 0.118 in; Black

This Body Plug securely seal openings or holes such as sharp edges or other cavities. It provides a clean finish and is a quick fix thanks to its push fit fitting style. It can withstand temperatures from -40°C to +135°C. Black TPE that is Ul94-HB and IP67. Fits panel thickness of 1.6 to 3.0 mm.
Item code:

BP-3

4 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $1.1014
5000 + $1.0463
Standard pack: 1000

Order in multiple of 1000

Total price

$1,101.40

1000 x $1.1014

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hole Type Round Hole
Fitting Style Push Fit
Full Material Thermoplastic Rubber
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us