Menu Search

Body Plug - Head Diameter 39.2 mm | 1.543 in ; Panel Thickness Range 3.2 mm | 0.126 in; Black

This Light Tight Plug is designed to securely seal openings or holes such as sharp edges or other cavities. It provides a clean finish and is a quick fix thanks to its push fit fitting style. It can withstand temperatures from -40°C to +135°C. Black made from Silicone and offers IP67 protection. Fits into panel of a maximum thickness of 3.2 mm.
Item code:

LTP-2

53 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $1.4199
500 - 2499 $1.3489
2500 + $1.2815
Standard pack: 100

Order in multiple of 100

Total price

$141.99

100 x $1.4199

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hole Type Round Hole
Fitting Style Push Fit
Full Material Silicone Rubber
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us