Menu Search

Body Plug - Head Diameter 35.8 mm | 1.409 in ; Panel Thickness Range 3.2 mm | 0.126 in; Black

This Light Tight Plug securely seal openings or holes such as sharp edges. It provides a clean finish and it has a push fit fitting style. It can withstand temperatures from -40°C to +135°C. Black made from Silicone and offers IP67 protection. Fits into panel of a maximum thickness of 3.2 mm.
Item code:

LTP-6

2570 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 $0.9955
1000 - 4999 $0.9456
5000 + $0.8983
Standard pack: 200

Order in multiple of 200

Total price

$199.10

200 x $0.9955

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hole Type Round Hole
Fitting Style Push Fit
Full Material Silicone Rubber
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us