Menu Search

Body Plugs

In stock

These Body plugs are great for closing panel cavities and firmly sealing apertures or holes such as sharp edges. They act as a protective barrier, preventing dust, dirt, moisture, and other contaminants from entering and potentially causing harm or compromising the enclosed space's integrity.

It has a clean finish and a tight and secure fit thanks to a push fit. They can tolerate temperatures ranging from -40C to 135C. Used in various applications, including automotive, industrial equipment, and machinery.

  • Material:TPR, Silicone, TPE
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
2 results
Product SKUs information
Item Code Price range Availability Material Head Height Mounting Hole Diameter Length Under Head Overall Thickness View
$0.5601 - $1.0318 200 In stock
TPR
5.5 mm
$0.643 - $1.1845 955 In stock
TPR
5.5 mm
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

16237

Price Range
$1.0318 - $0.5601

Stock Levels
200 In stock
Attributes
  • Full Material
    TPE/TPV
  • Colour
    Black
  • Head Height
    5.5 mm
  • Operating Temperature Range
    -40 - 135 °C
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

16238

Price Range
$1.1845 - $0.643

Stock Levels
955 In stock
Attributes
  • Full Material
    TPE/TPV
  • Colour
    Black
  • Head Height
    5.5 mm
  • Operating Temperature Range
    -40 - 135 °C