Menu Search

Body Plugs

In stock

These Body plugs are great for closing panel cavities and firmly sealing apertures or holes such as sharp edges. They act as a protective barrier, preventing dust, dirt, moisture, and other contaminants from entering and potentially causing harm or compromising the enclosed space's integrity.

It has a clean finish and a tight and secure fit thanks to a push fit. They can tolerate temperatures ranging from -40C to 135C. Used in various applications, including automotive, industrial equipment, and machinery.

  • Material:TPR, Silicone, TPE
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Material Head Height Mounting Hole Diameter Length Under Head Overall Thickness View
$1.6444 - $1.8219 16 In stock
Silicone
11.0 mm
34.9 mm
3.7 mm
14.7 mm
$1.3458 - $1.4911 Request the lead time here
TPR
2.0 mm
30.0 mm
0.32 mm
10.7 mm
$1.0776 - $1.1344 Request the lead time here
TPE
3.0 mm
22.0 mm
0.063 mm
12.0 mm
$0.7121 - $0.789 Request the lead time here
Silicone
8.9 mm
19.1 mm
4.1 mm
13.0 mm
$0.4882 - $0.8994 Request the lead time here
12.0 mm
$1.1005 - $1.2194 14 In stock
TPR
2.0 mm
10.0 mm
0.8 mm
10.9 mm
$0.6659 - $1.2266 Request the lead time here
12.0 mm
  • of 2
Body Plug - Head Diameter 46.2 mm | 1.819 in ; Panel Thickness Range 3.2 mm | 0.126 in; Black

LTP-3

Price Range
$1.8219 - $1.6444

Stock Levels
16 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    34.9 mm
Body Plug - Head Diameter 39.4 mm | 1.551 in ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16238

Price Range
$1.4911 - $1.3458

Stock Levels
Request the lead time here
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Compatible Hole Diameter
    30.0 mm
Body Plug - Head Diameter 28.0 mm | 1.102 in ; Panel Thickness Range 1.6 - 3.0 mm | 0.063 - 0.118 in; Black

BP-3

Price Range
$1.1344 - $1.0776

Stock Levels
Request the lead time here
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Compatible Hole Diameter
    22.0 mm
Body Plug - Head Diameter 29.2 mm | 1.15 in ; Panel Thickness Range 3.2 mm | 0.126 in; Black

LTP-5

Price Range
$0.789 - $0.7121

Stock Levels
Request the lead time here
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    19.1 mm
22.0 mm 1.6 mm 3.0 mm

BP-1

Price Range
$0.8994 - $0.4882

Stock Levels
Request the lead time here
Attributes
  • Full Material
    TPE
  • Colour
    Black
  • Compatible Hole Diameter
    22.0 mm
  • Head Height
    12.0 mm
Body Plug - Head Diameter 19.3 mm | 0.76 in ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16230

Price Range
$1.2194 - $1.1005

Stock Levels
14 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Compatible Hole Diameter
    10.0 mm
26.5 mm 1.6 mm 3.0 mm

BP-2

Price Range
$1.2266 - $0.6659

Stock Levels
Request the lead time here
Attributes
  • Full Material
    TPE
  • Colour
    Black
  • Compatible Hole Diameter
    26.5 mm
  • Head Height
    12.0 mm