Snap-on Bolt and Nut Protection Caps are supplied in a wide range of sizes. The standard caps protect washer in addition to bolt and nut. An optional type with extendable head is suitable for large studs. They protect against weathering and tampering. They enhance finished appearance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Bolt Thread | Distance Across Flats | Colour | View | |
|---|---|---|---|---|---|---|
| $0.0874 - $0.1609 | 1010 In stock |
|
0.74 in
18.8 mm
|
White
|
||
| $0.1802 - $0.6889 | 657 In stock |
|
0.937 in
23.8 mm
|
Black
|
||
| $0.1385 - $0.2552 | 12 In stock |
|
0.311 in
7.9 mm
|
White
|
||
| $0.3529 - $0.6502 | 8 In stock |
|
0.504 in
12.8 mm
|
Black
|
||
| $0.3197 - $0.589 | Request the lead time here |
|
0.937 in
23.8 mm
|
White
|
||
| $0.2842 - $0.5235 | 144 In stock |
|
0.858 in
21.8 mm
|
Black
|
||
| $1.0783 - $1.9863 | 11 In stock |
|
1.406 in
35.7 mm
|
Black
|
||
| $0.7349 - $1.3541 | 1611 In stock |
|
1.252 in
31.8 mm
|
Black
|
||
| $0.4343 - $0.8001 | 23 In stock |
|
1.055 in
26.8 mm
|
White
|
||
| $0.4546 - $1.7369 | 1867 In stock |
|
1.173 in
29.8 mm
|
White
|
||
| $0.3968 - $0.731 | 760 In stock |
|
0.661 in
16.8 mm
|
Black
|
||
| $0.308 - $1.1771 | 845 In stock |
|
0.858 in
21.8 mm
|
White
|
||
| $0.1189 - $0.219 | 6025 In stock |
|
0.311 in
7.9 mm
|
Black
|
||
| $0.0531 - $0.098 | 35 In stock |
|
0.386 in
9.8 mm
|
White
|
||
| $0.0648 - $0.2478 | 227 In stock |
|
0.74 in
18.8 mm
|
Black
|
||
| $0.9664 - $1.7804 | 712 In stock |
|
1.406 in
35.7 mm
|
White
|
||
| $0.5104 - $0.9401 | 130 In stock |
|
1.173 in
29.8 mm
|
Black
|
||
| $0.0676 - $0.2587 | 4 In stock |
|
0.504 in
12.8 mm
|
White
|
||
| $0.0314 - $0.1198 | 3021 In stock |
|
0.386 in
9.8 mm
|
Black
|
||
| $1.1259 - $2.0741 | 2773 In stock |
|
1.252 in
31.8 mm
|
White
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue