Menu Search

Book Binding Posts - Plastic

In stock

The Book Binding Posts are made of plastic, which makes them lightweight and durable. These are the female or receptacle sides (male threaded posts sold separately). Both parts are joined together to hold the bound papers or materials.

It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.

  • Material: Nylon
  • Colour: Black, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
16 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Head Diameter Thread Length View
$0.1703 - $0.1794 17 In stock
M6
Black
Nylon 6/6
16.0 mm
16.0 mm
$0.0645 - $0.068 Request the lead time here
M4
White
Nylon 6/6
12.0 mm
20.0 mm
$0.0807 - $0.085 Request the lead time here
M6
Black
Nylon 6/6
16.0 mm
16.0 mm
$0.0901 - $0.0948 19 In stock
M4
Black
Nylon 6/6
12.0 mm
20.0 mm
$0.0148 - $0.0165 Request the lead time here
M4
White
Nylon 6/6
12.0 mm
10.0 mm
$0.143 - $0.1505 Request the lead time here
M6
White
Nylon 6/6
16.0 mm
10.0 mm
$0.0801 - $0.0843 Request the lead time here
M4
Black
Nylon 6/6
12.0 mm
15.0 mm
$0.1021 - $0.1074 Request the lead time here
M4
White
Nylon 6/6
12.0 mm
25.0 mm
$0.1415 - $0.149 Request the lead time here
M6
White
Nylon 6/6
16.0 mm
16.0 mm
$0.0881 - $0.0929 Request the lead time here
M4
Black
Nylon 6/6
12.0 mm
25.0 mm
$0.0872 - $0.0917 20 In stock
M6
White
Nylon 6/6
16.0 mm
16.0 mm
$0.2083 - $0.2191 Request the lead time here
M5
Black
Nylon 6/6
14.0 mm
10.0 mm
$0.0724 - $0.0763 Request the lead time here
M4
White
Nylon 6/6
12.0 mm
15.0 mm
$0.0793 - $0.0833 Request the lead time here
M5
White
Nylon 6/6
14.0 mm
10.0 mm
$0.0658 - $0.0693 12 In stock
M4
Black
Nylon 6/6
12.0 mm
10.0 mm
$0.1764 - $0.1856 Request the lead time here
M6
Black
Nylon 6/6
16.0 mm
10.0 mm
Female Binding Screw M6 16.0 mm 16.0 mm Nylon 6/6

081061659901

Price Range
$0.1794 - $0.1703

Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Standards
    REACH , RoHS, UL
  • Head Diameter
    16.0 mm
Female Binding Screw M4 20.0 mm 12.0 mm Nylon 6/6

081042011301

Price Range
$0.068 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Standards
    REACH , RoHS, UL
  • Head Diameter
    12.0 mm
Female Binding Screw M6 16.0 mm 16.0 mm Nylon 6/6

081161659901

Price Range
$0.085 - $0.0807

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Standards
    REACH , RoHS, UL
  • Head Diameter
    16.0 mm
Female Binding Screw M4 20.0 mm 12.0 mm Nylon 6/6

081042011401

Price Range
$0.0948 - $0.0901

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Standards
    REACH , RoHS, UL
  • Head Diameter
    12.0 mm
Female Binding Screw M4 10.0 mm 12.0 mm Nylon 6/6

081041011301

Price Range
$0.0165 - $0.0148

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Standards
    REACH , RoHS, UL
  • Head Diameter
    12.0 mm
Female Binding Screw M6 10.0 mm 16.0 mm Nylon 6/6

081061050001

Price Range
$0.1505 - $0.143

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Standards
    REACH , RoHS, UL
  • Head Diameter
    16.0 mm
Female Binding Screw M4 15.0 mm 12.0 mm Nylon 6/6

081041511401

Price Range
$0.0843 - $0.0801

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Standards
    REACH , RoHS, UL
  • Head Diameter
    12.0 mm
Female Binding Screw M4 25.0 mm 12.0 mm Nylon 6/6

081042511301

Price Range
$0.1074 - $0.1021

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Standards
    REACH , RoHS, UL
  • Head Diameter
    12.0 mm
Female Binding Screw M6 16.0 mm 16.0 mm Nylon 6/6

081061650001

Price Range
$0.149 - $0.1415

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Standards
    REACH , RoHS, UL
  • Head Diameter
    16.0 mm
Female Binding Screw M4 25.0 mm 12.0 mm Nylon 6/6

081042511401

Price Range
$0.0929 - $0.0881

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Standards
    REACH , RoHS, UL
  • Head Diameter
    12.0 mm
Female Binding Screw M6 16.0 mm 16.0 mm Nylon 6/6

081161650001

Price Range
$0.0917 - $0.0872

Stock Levels
20 In stock
Attributes
  • Colour
    White
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Standards
    REACH , RoHS, UL
  • Head Diameter
    16.0 mm
Female Binding Screw M5 10.0 mm 14.0 mm Nylon 6/6

081051011401

Price Range
$0.2191 - $0.2083

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Standards
    REACH , RoHS, UL
  • Head Diameter
    14.0 mm
Female Binding Screw M4 15.0 mm 12.0 mm Nylon 6/6

081041511301

Price Range
$0.0763 - $0.0724

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Standards
    REACH , RoHS, UL
  • Head Diameter
    12.0 mm
Female Binding Screw M5 10.0 mm 14.0 mm Nylon 6/6

081051011301

Price Range
$0.0833 - $0.0793

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Standards
    REACH , RoHS, UL
  • Head Diameter
    14.0 mm
Female Binding Screw M4 10.0 mm 12.0 mm Nylon 6/6

081041011401

Price Range
$0.0693 - $0.0658

Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Standards
    REACH , RoHS, UL
  • Head Diameter
    12.0 mm
Female Binding Screw M6 10.0 mm 16.0 mm Nylon 6/6

081061059901

Price Range
$0.1856 - $0.1764

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Standards
    REACH , RoHS, UL
  • Head Diameter
    16.0 mm