Menu Search

Cable Clamps - Adhesive/Screw Mount, Locking

In stock

These cable clamps with adhesive mounts are used for cable management and organisation. Designed to grip and lock cables, wires, or cords while maintaining a neat and organised appearance. They are extremely durable and resistant to wear and stress. This ensures that the clamp can support the weight and tension of the cables it is holding.

The locking function ensures the cables stay in place and do not slip or get disorganised. It is simple to install using high-quality adhesive tape or screw mounting holes. Suitable for various applications, including automotive, construction, telecommunications, data centres, and industrial settings.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

The adhesive mounting of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Material Mounting Method View
$0.4213 - $0.4435 Request the lead time here
Fixed
Black
Nylon 6/6
Adhesive, Screw
$0.4038 - $0.4252 Request the lead time here
Fixed
Black
Nylon 6/6
Adhesive, Screw
$0.4661 - $0.4907 Request the lead time here
Fixed
Black
Nylon 6/6
Adhesive, Screw
$0.4014 - $0.4225 10 In stock
Fixed
Black
Nylon 6/6
Adhesive, Screw
$0.4484 - $0.472 Request the lead time here
Fixed
Black
Nylon 6/6
Adhesive, Screw
$0.4927 - $0.5186 Request the lead time here
Fixed
Black
Nylon 6/6
Adhesive, Screw
Cable Clamp - Overall Height - 14.0 mm | 0.551 in; Overall Length - 29.4 mm | 1.157 in; Overall Width - 13.4 mm | 0.528 in; UL94 V-2; Nylon 6/6; Black

460288

Price Range
$0.4435 - $0.4213

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Material
    Nylon 6/6
  • Mounting Method
    Adhesive, Screw
  • Overall Height
    14.0 mm
Cable Clamp - Overall Height - 16.5 mm | 0.65 in; Overall Length - 35.5 mm | 1.398 in; Overall Width - 16.4 mm | 0.646 in; UL94 V-2; Nylon 6/6; Black

460289

Price Range
$0.4252 - $0.4038

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Material
    Nylon 6/6
  • Mounting Method
    Adhesive, Screw
  • Overall Height
    16.5 mm
Cable Clamp - Overall Height - 20.5 mm | 0.807 in; Overall Length - 38.5 mm | 1.516 in; Overall Width - 16.4 mm | 0.646 in; UL94 V-2; Nylon 6/6; Black

460291

Price Range
$0.4907 - $0.4661

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Material
    Nylon 6/6
  • Mounting Method
    Adhesive, Screw
  • Overall Height
    20.5 mm
Cable Clamp - Overall Height - 9.1 mm | 0.358 in; Overall Length - 25.8 mm | 1.016 in; Overall Width - 13.4 mm | 0.528 in; UL94 V-2; Nylon 6/6; Black

460287

Price Range
$0.4225 - $0.4014

Stock Levels
10 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Material
    Nylon 6/6
  • Mounting Method
    Adhesive, Screw
  • Overall Height
    9.1 mm
Cable Clamp - Overall Height - 18.5 mm | 0.728 in; Overall Length - 36.5 mm | 1.437 in; Overall Width - 16.4 mm | 0.646 in; UL94 V-2; Nylon 6/6; Black

460290

Price Range
$0.472 - $0.4484

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Material
    Nylon 6/6
  • Mounting Method
    Adhesive, Screw
  • Overall Height
    18.5 mm
Cable Clamp - Overall Height - 22.5 mm | 0.886 in; Overall Length - 42.0 mm | 1.654 in; Overall Width - 16.4 mm | 0.646 in; UL94 V-2; Nylon 6/6; Black

460292

Price Range
$0.5186 - $0.4927

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Material
    Nylon 6/6
  • Mounting Method
    Adhesive, Screw
  • Overall Height
    22.5 mm