Menu Search

Cable Clamps - Dual Half U, Screw Mount

In stock

A Dual U Clamp, with a screw mounting design, has a low profile and is ideal for use on densely packed boards or other limited space applications.

The clamp is useful for gathering, securing and routing of two parallel wire bundles. It is secured using a screw or snap rivet (sold separately).

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V2 flame rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Base Width Compatible Cable Diameter Base Length Overall Height View
$0.3311 - $0.3668 Request the lead time here
7.6 mm
3.2 mm
19.0 mm
4.3 mm
$0.2587 - $0.2867 1027 In stock
7.6 mm
6.4 mm
25.9 mm
7.6 mm
$0.3266 - $0.3619 1028 In stock
7.6 mm
4.8 mm
22.6 mm
6.1 mm
Cable Clamps - Dual Half U, Screw Mount - Maximum Compatible Cable Diameter - 3.2 mm | 0.126 in ; Compatible Screw Sizes (All) - 4. M3; Nylon 6/6; Natural

DHURCS-2-01

Price Range
$0.3668 - $0.3311

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Snap Rivet
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    4. M3
Cable Clamps - Dual Half U, Screw Mount - Maximum Compatible Cable Diameter - 6.4 mm | 0.252 in ; Compatible Screw Sizes (All) - 4. M3; Nylon 6/6; Natural

DHURCS-4-01

Price Range
$0.2867 - $0.2587

Stock Levels
1027 In stock
Attributes
  • Mounting Method
    Snap Rivet
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    4. M3
Cable Clamps - Dual Half U, Screw Mount - Maximum Compatible Cable Diameter - 4.8 mm | 0.189 in ; Compatible Screw Sizes (All) - 4. M3; Nylon 6/6; Natural

DHURCS-3-01

Price Range
$0.3619 - $0.3266

Stock Levels
1028 In stock
Attributes
  • Mounting Method
    Snap Rivet
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Colour
    Natural
  • Compatible Screw Sizes (All)
    4. M3