Quantity | Unit price |
---|---|
100 - 499 | $0.2629 |
500 + | $0.2498 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Adjustable |
---|---|
Colour | Natural |
Material | PA |
Mounting Method | Push In |
Mounting Hole Diameter | 6.4 mm |
Mounting Hole Diameter | 0.252 in |
Base Length | 31.5 mm |
Base Length | 1.24 in |
Base Width | 10.0 mm |
Base Width | 0.394 in |
Cable Bundle Diameter Range | 11.9 - 14.3 mm |
Cable Bundle Diameter Range | 0.469 - 0.563 in |
Panel Thickness Range | 0.8 - 1.5 mm |
Panel Thickness Range | 0.031 - 0.059 in |
Operating Temperature Range | -40 - 110 °C |
Operating Temperature Range | -40 - 230 °F |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.