Menu Search

Cable Clamps - Screw Mount, Aluminium, Vinyl Coated, Adjustable

In stock

These cable clamps are used for cable arrangement and management. They securely retain and guide cables to a surface, giving the appearance of being neat and ordered. They are flexible, so they can bend and curve to the required position for holding different diameters. Furthermore, these are vinyl coated, which provides a more permanent option for vibration protection, as well as electrical insulation and corrosion resistance.

It is easy to install by simply screwing them into the surface, which reduces the potential of cable movement or damage. It can be removed; however, the component must be unscrewed first. It has many uses, including automotive, industrial, and electrical installations.

  • Material: Steel
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Material Mounting Method View
$3.0964 - $3.2595 Request the lead time here
Adjustable
Black
Steel
Screw
$0.5309 - $0.5589 Request the lead time here
Adjustable
Black
Steel
Screw
VCC-63254 $1.0375 - $1.0922 Request the lead time here
Adjustable
Black
Steel
Screw
$0.6085 - $0.6405 Request the lead time here
Adjustable
Black
Steel
Screw
$0.7388 - $0.7776 Request the lead time here
Adjustable
Black
Steel
Screw
$0.7388 - $0.7776 Request the lead time here
Adjustable
Black
Steel
Screw
$0.943 - $0.9927 Request the lead time here
Adjustable
Black
Steel
Screw
$0.8909 - $0.9378 Request the lead time here
Adjustable
Black
Steel
Screw
$0.8345 - $0.8783 28 In stock
Adjustable
Black
Steel
Screw
$0.8887 - $0.9355 Request the lead time here
Adjustable
Black
Steel
Screw
Screw Mount, Adjustable Cable Clamp - Overall Length - 126.0 mm | 4.961 in ; Hole Diameter - 4.5 mm | 0.177 in ; Compatible Cable Diameter Range - 35.6 mm | 1.402 in

VCC-845126

Price Range
$3.2595 - $3.0964

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable
  • Coating
    PVC
  • Colour
    Black
  • Full Material
    Soft Steel;Soft Polyvinyl Chloride
  • Material
    Steel
Screw Mount, Adjustable Cable Clamp - Overall Length - 84.0 mm | 3.307 in ; Hole Diameter - 4.5 mm | 0.177 in ; Compatible Cable Diameter Range - 22.9 mm | 0.902 in

VCC-84584

Price Range
$0.5589 - $0.5309

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable
  • Coating
    PVC
  • Colour
    Black
  • Full Material
    Soft Steel;Soft Polyvinyl Chloride
  • Material
    Steel
Screw Mount, Adjustable Cable Clamp - Overall Length - 54.0 mm | 2.126 in ; Hole Diameter - 3.2 mm | 0.126 in ; Compatible Cable Diameter Range - 14.6 mm | 0.575 in

VCC-63254

Price Range
$1.0922 - $1.0375

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable
  • Coating
    PVC
  • Colour
    Black
  • Full Material
    Soft Steel;Soft Polyvinyl Chloride
  • Material
    Steel
Screw Mount, Adjustable Cable Clamp - Overall Length - 28.0 mm | 1.102 in ; Hole Diameter - 3.0 mm | 0.118 in ; Compatible Cable Diameter Range - 5.7 mm | 0.224 in

VCC-83028

Price Range
$0.6405 - $0.6085

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable
  • Coating
    PVC
  • Colour
    Black
  • Full Material
    Soft Steel;Soft Polyvinyl Chloride
  • Material
    Steel
Screw Mount, Adjustable Cable Clamp - Overall Length - 54.0 mm | 2.126 in ; Hole Diameter - 4.5 mm | 0.177 in ; Compatible Cable Diameter Range - 13.3 mm | 0.524 in

VCC-84554

Price Range
$0.7776 - $0.7388

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable
  • Coating
    PVC
  • Colour
    Black
  • Full Material
    Soft Steel;Soft Polyvinyl Chloride
  • Material
    Steel
Screw Mount, Adjustable Cable Clamp - Overall Length - 48.0 mm | 1.89 in ; Hole Diameter - 3.0 mm | 0.118 in ; Compatible Cable Diameter Range - 12.7 mm | 0.5 in

VCC-63048

Price Range
$0.7776 - $0.7388

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable
  • Coating
    PVC
  • Colour
    Black
  • Full Material
    Soft Steel;Soft Polyvinyl Chloride
  • Material
    Steel
Screw Mount, Adjustable Cable Clamp - Overall Length - 40.0 mm | 1.575 in ; Hole Diameter - 3.5 mm | 0.138 in ; Compatible Cable Diameter Range - 9.5 mm | 0.374 in

VCC-83540

Price Range
$0.9927 - $0.943

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable
  • Coating
    PVC
  • Colour
    Black
  • Full Material
    Soft Steel;Soft Polyvinyl Chloride
  • Material
    Steel
Screw Mount, Adjustable Cable Clamp - Overall Length - 64.0 mm | 2.52 in ; Hole Diameter - 4.1 mm | 0.161 in ; Compatible Cable Diameter Range - 16.9 mm | 0.665 in

VCC-83664

Price Range
$0.9378 - $0.8909

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable
  • Coating
    PVC
  • Colour
    Black
  • Full Material
    Soft Steel;Soft Polyvinyl Chloride
  • Material
    Steel
Screw Mount, Adjustable Cable Clamp - Overall Length - 76.0 mm | 2.992 in ; Hole Diameter - 4.5 mm | 0.177 in ; Compatible Cable Diameter Range - 20.7 mm | 0.815 in

VCC-84576

Price Range
$0.8783 - $0.8345

Stock Levels
28 In stock
Attributes
  • Adjustability
    Adjustable
  • Coating
    PVC
  • Colour
    Black
  • Full Material
    Soft Steel;Soft Polyvinyl Chloride
  • Material
    Steel
Screw Mount, Adjustable Cable Clamp - Overall Length - 35.0 mm | 1.378 in ; Hole Diameter - 3.5 mm | 0.138 in ; Compatible Cable Diameter Range - 7.9 mm | 0.311 in

VCC-83535

Price Range
$0.9355 - $0.8887

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable
  • Coating
    PVC
  • Colour
    Black
  • Full Material
    Soft Steel;Soft Polyvinyl Chloride
  • Material
    Steel