Menu Search

Cable Clamps - Screw Mount, Strain Relief

In stock

These Strain Relief Cable Clamps are designed to securely tie and organise cables while slightly reducing strain and protecting the cable from metal cut-outs. The screw mount feature provides a strong and long-lasting hold that keeps the cables from slipping or becoming tangled. They are resistant to a wide range of environmental conditions, making them excellent for both indoor and outdoor use.

They are simple to install in a chassis, panel or wall to connect the main power wire to the appliances. It is attached with two screws that offer a firm hold on the cables. It's used in various industries, including automotive, telecommunications, electrical installations, and construction.

  • Material: PA
  • Colour: Black, Grey
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Material Mounting Method View
1441741 $0.0477 - $0.0502 Request the lead time here
Fixed
Grey
PA
Screw
$0.0989 - $0.1042 4 In stock
Fixed
Black
PA
Screw
Screw Mount, Strain Relief Cable Clamp - Grey ; Compatible Screw Sizes - #6M3 ; Compatible Cable Diameter Range - 4.5 mm | 0.177 in

1441741

Price Range
$0.0502 - $0.0477

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Grey
  • Material
    PA
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    4.5 mm
Screw Mount, Strain Relief Cable Clamp - Black ; Compatible Screw Sizes - #4M3 ; Compatible Cable Diameter Range - 0.5 - NaN | 0.02 - NaN

SRCC-2

Price Range
$0.1042 - $0.0989

Stock Levels
4 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Material
    PA
  • Mounting Method
    Screw
  • Base Length
    20.0 mm