Menu Search

Cable Clamps - Standoff, Side Entry

In stock

Stand-off Cable Clamps with side entry keep cables held securely in place. The feature a cupped base that adds stability, as well as covering the hole completely.

Cables are inserted through the side of the clamp in applications where space is an issue. Different spacer heights lift cables away from other components.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Mounting Method All
Material Nylon
Colour All
8 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Material Mounting Method View
$0.1013 - $0.1867 Request the lead time here
Natural
Nylon
Snap Lock
$0.1045 - $0.1925 Request the lead time here
Natural
Nylon
Snap Lock
$0.2032 - $0.2139 Request the lead time here
Natural
Nylon
Snap Lock
$0.1099 - $0.1155 20 In stock
Natural
Nylon
Push Fit
$0.1763 - $0.1856 Request the lead time here
Natural
Nylon
Snap Lock
SCCBH-SE-4-19 $0.1427 - $0.1654 20 In stock
Natural
Nylon
Push Fit
$0.1685 - $0.1773 20 In stock
Natural
Nylon
Push Fit
$0.1975 - $0.2079 Request the lead time here
Natural
Nylon
Push Fit
Cable Clamps - Standoff, Side Entry - Compatible Hole Diameter - 7.0 mm | 0.276 in ; Spacer Length - 12.0 mm | 0.472 in

SCC-SE-12-19

Price Range
$0.1867 - $0.1013

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Base Length
    9.7 mm
  • Base Width
    5.6 mm
  • Compatible Cable Diameter Range
    9.0 mm
Cable Clamps - Standoff, Side Entry - Compatible Hole Diameter - 7.0 mm | 0.276 in ; Spacer Length - 8.0 mm | 0.315 in

SCC-SE-8-19

Price Range
$0.1925 - $0.1045

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Base Length
    9.7 mm
  • Base Width
    5.6 mm
  • Compatible Cable Diameter Range
    9.0 mm
Cable Clamps - Standoff, Side Entry - Compatible Hole Diameter - 7.0 mm | 0.276 in ; Spacer Length - 4.0 mm | 0.157 in

SCC-SE-4-19

Price Range
$0.2139 - $0.2032

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Base Length
    9.7 mm
  • Base Width
    5.6 mm
  • Compatible Cable Diameter Range
    9.0 mm
Cable Clamps - Standoff, Side Entry - Compatible Hole Diameter - 6.5 mm | 0.256 in ; Spacer Length - 10.0 mm | 0.394 in

SCCBH-SE-10-19

Price Range
$0.1155 - $0.1099

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Base Length
    10.8 mm
  • Base Width
    5.7 mm
  • Compatible Cable Diameter Range
    9.0 mm
Cable Clamps - Standoff, Side Entry - Compatible Hole Diameter - 7.0 mm | 0.276 in ; Spacer Length - 10.0 mm | 0.394 in

SCC-SE-10-19

Price Range
$0.1856 - $0.1763

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Base Length
    9.7 mm
  • Base Width
    5.6 mm
  • Compatible Cable Diameter Range
    9.0 mm
Cable Clamps - Standoff, Side Entry - Compatible Hole Diameter - 6.5 mm | 0.256 in ; Spacer Length - 4.0 mm | 0.157 in

SCCBH-SE-4-19

Price Range
$0.1654 - $0.1427

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Base Length
    10.8 mm
  • Base Width
    5.7 mm
  • Compatible Cable Diameter Range
    9.0 mm
Cable Clamps - Standoff, Side Entry - Compatible Hole Diameter - 6.5 mm | 0.256 in ; Spacer Length - 12.0 mm | 0.472 in

SCCBH-SE-12-19

Price Range
$0.1773 - $0.1685

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Base Length
    10.8 mm
  • Base Width
    5.7 mm
  • Compatible Cable Diameter Range
    9.0 mm
Cable Clamps - Standoff, Side Entry - Compatible Hole Diameter - 6.5 mm | 0.256 in ; Spacer Length - 8.0 mm | 0.315 in

SCCBH-SE-8-19

Price Range
$0.2079 - $0.1975

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Base Length
    10.8 mm
  • Base Width
    5.7 mm
  • Compatible Cable Diameter Range
    9.0 mm