Menu Search

Cable Clamps - Stud Mount, Wire Harness

In production

Wire Harness Cable Clamp, with a screw or stud mount design. The clamp is easily installed by simply pushing it on to an exposed screw or stud.

The neat and tidy design of the clamp means there will be no protrusions under the chassis. This clamp range provides a secure, but simple fastening solution that is an ideal choice for a range of cable management applications.

The clamp is flexible, which allows for quick and easily release of cable bundles from the assembly. This also allows cables to be added to the clamp, at convenience.

Fits several different threads, including; M4, M5, #8 or #10.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V2 flame rated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Adjustability Colour Material Mounting Method View
SMWHC-500-01 $0.4181 - $0.4402 Request the lead time here
Fixed
Natural
PA
Screw
Cable Clamps - Stud Mount, Wire Harness - Maximum Compatible Cable Diameter - 12.7 mm | 0.5 in

SMWHC-500-01

Price Range
$0.4402 - $0.4181

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Screw
  • Base Length
    29.9 mm